
Miniature plug-in relay, 6 A, 4 CO, 24 V AC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Miniature plug-in relay, 6 A, 4 CO, 24 V AC
Description
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 4 C/O relay with current rating of 6A, control circuit voltage of 24 V AC 50/60 Hz. It also offers one-step loackable test button and mechanical indicator for contact status. The testbutton is activated momentarily by pushing the red pushbutton on the front and locked by flipping up the green part. The mechanical indicator is next to the testbutton, where an orange flag indicates the relay contact status. Workablity for hard-wired logic automated systems to complement the functions of industrial progammable logic controllers (PLCs). Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.
Product Details
[ie] Rated Operational Current | 3 A at 28 V (DC) NC conforming to IEC |
---|---|
[in] Rated Current | 6 A |
[uc] Control Circuit Voltage | 24 V AC 50/60 Hz , 24 V AC 50/60 Hz , 24 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 250 V conforming to IEC |
[uimp] Rated Impulse Withstand Voltage | 2.5 kV during 1.2/50 µs |
Ambient Air Temperature for Operation | -40-55 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RXM |
Contacts Type and Composition | 4 C/O |
Control Type | lockable test button |
Device Short Name | RXM |
Dielectric Strength | 1300 V AC between contacts with micro disconnection |
Electrical Durability | 100000 cycles for resistive load |
Height | 2.100 cm |
Ip Degree of Protection | IP40 conforming to EN/IEC 60529 |
Maximum Switching Capacity | 1500 VA/168 W |
Mechanical Durability | 10000000 cycles |
Net Weight | 0.037 kg |
Operating Position | any position |
Pollution Degree | 2 |
Product Certifications | CSA |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
Standards | CSA C22.2 No 14 |
Width | 2.700 cm |
[ithe] Conventional Enclosed Thermal Current | 6 A at -40-55 °C |
Average Coil Consumption in Va | 1.2-1.2 at 60 Hz |
Average Consumption | 1.2 VA at 60 Hz |
Average Resistance | 180 Ohm at 20 °C +/- 15 % |
Cad Overall Depth | 78.45 mm |
Cad Overall Height | 79 mm |
Contacts Material | AgNi |
Continuous Output Current | 5 A |
Device Presentation | complete product |
Drop-out Voltage Threshold | >= 0.15 Uc |
Load Current | 6 A at 250 V AC |
Maximum Switching Voltage | 250 V conforming to IEC |
Minimum Switching Capacity | 170 mW at 10 mA, 17 V |
Operating Rate | <= 1200 cycles/hour under load |
Operating Time | 20 ms |
Protection Category | RT I |
Rated Operational Voltage Limits | 19.2...26.4 V AC |
Reset Time | 20 ms |
Safety Reliability Data | B10d = 100000 |
Series Name | Miniature |
Shape of Pin | flat |
Shock Resistance | 10 gn for in operation |
Status Led | without |
Test Levels | level A group mounting |
Utilisation Coefficient | 20 % |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation |
Control Type | lockable test button |
Range of Product | Harmony Electromechanical Relays |
Length | 4.800 cm |
Activity code | IDSIG |