EZ9F43363

Miniature circuit breaker (MCB), Easy9, 3P, 63A, C curve, 3000A (IEC/EN 60898-1)

1/1
EZ9F43363

Miniature circuit breaker (MCB), Easy9, 3P, 63A, C curve, 3000A (IEC/EN 60898-1)

SKU
EZ9F43363
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Miniature circuit breaker (MCB), Easy9, 3P, 63A, C curve, 3000A (IEC/EN 60898-1)

Description

Miniature circuit breaker (MCB), Easy9, 3P, 63A, C curve, 3000A (IEC/EN 60898-1)

Product details

  • Activity
    HDCFD
  • [ue] Rated Operational Voltage
    400 V AC 50/60 Hz
  • [ui] Rated Insulation Voltage
    500 V AC 50/60 Hz conforming to IEC 60898-1
  • [uimp] Rated Impulse Withstand Voltage
    4 kV conforming to IEC 60898-1
  • Ambient Air Temperature for Operation
    -25-60 °C
  • Ambient Air Temperature for Storage
    -40-85 °C
  • Breaking Capacity
    3000 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1
  • Contact Position Indicator
    yes
  • Control Type
    toggle
  • colour
    grey (RAL 7035)
  • Electrical Durability
    4000 cycles
  • [Ics] rated service breaking capacity
    3 kA 100 % x Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1
  • Depth
    66.5 mm
  • Device Application
    distribution
  • Device Short Name
    Easy9 MCB
  • Height
    81 mm
  • Ip Degree of Protection
    IP20 conforming to IEC 60529
  • Market Segment
    residential
  • Mechanical Durability
    10000 cycles
  • Mounting Mode
    clip-on
  • Mounting Support
    DIN rail
  • Network Frequency
    50/60 Hz
  • Network Type
    AC
  • Product Certifications
    CE
  • Product or Component Type
    miniature circuit-breaker
  • Range
    Easy9
  • Standards
    IEC 60898-1
  • Tightening Torque
    3.5-3.5 N.m top or bottom
  • Width
    54 mm
  • 9 Mm Pitches
    6
  • Connections - Terminals
    tunnel type terminal (top or bottom) 1-25 mm² rigid
  • Local Signalling
    without
  • Number of Protected Poles
    3
  • Curve Code
    C
  • Poles Description
    3P
  • [in] Rated Current
    63 A
  • Pollution Degree
    2
  • Relative Humidity
    95-95 % at -25-60 °C
  • Suitability For Isolation
    yes conforming to IEC 60898-1
  • Trip Unit Technology
    thermal-magnetic
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Miniature circuit breaker (MCB), Easy9, 3P, 63A, C curve, 3000A (IEC/EN 60898-1)
Your Rating

* Required Field