
calcActive())">
Miniature circuit breaker (MCB), Easy9, 1P, 32A, C curve, 3000A (IEC/EN 60898-1)
EZ9F43132
ج.م.0.00
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

EZ9F43132
Miniature circuit breaker (MCB), Easy9, 1P, 32A, C curve, 3000A (IEC/EN 60898-1)
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
الوصف
Miniature circuit breaker (MCB), Easy9, 1P, 32A, C curve, 3000A (IEC/EN 60898-1)
Product Details
Activity code | HDCFD |
---|---|
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to IEC 60898-1 |
Ambient Air Temperature for Operation | -25-60 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Breaking Capacity | 3000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 |
Contact Position Indicator | yes |
Control Type | toggle |
colour | grey (RAL 7035) |
Electrical Durability | 4000 cycles |
[Ics] rated service breaking capacity | 3 kA 100 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 |
العمق | 66.5 mm |
Device Application | distribution |
Device Short Name | Easy9 MCB |
الارتفاع | 81 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Market Segment | residential |
Mechanical Durability | 10000 cycles |
Mounting Mode | clip-on |
Mounting Support | DIN rail |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product Certifications | CE |
Product or Component Type | miniature circuit-breaker |
Range | Easy9 |
Standards | IEC 60898-1 |
Tightening Torque | 3.5-3.5 N.m top or bottom |
العرض | 18 mm |
9 Mm Pitches | 2 |
Connections - Terminals | tunnel type terminal (top or bottom) 1-25 mm² rigid |
Local Signalling | without |
Number of Protected Poles | 1 |
Curve code | C |
Poles Description | 1P |
[in] Rated Current | 32 A |
Pollution degree | 2 |
Relative Humidity | 95-95 % at -25-60 °C |
Suitability For Isolation | yes conforming to IEC 60898-1 |
Trip Unit Technology | thermal-magnetic |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك