
calcActive())">
Miniature circuit breaker (MCB), Easy9, 1P, 20A, C curve, 6000A (IEC/EN 60898-1)
EZ9F56120
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9F56120
Miniature circuit breaker (MCB), Easy9, 1P, 20A, C curve, 6000A (IEC/EN 60898-1)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Easy9 product is a low voltage miniature circuit breaker (MCB).|It is a 1P circuit breaker with 1 protected pole and 20A In rated current and C tripping curve.|The rated short circuit breaking capacity goes up to 6000A at 230VAC conforming to IEC 60898-1 standard.|It is compliant with IEC 60898-1 standard.|This product has a protection against short circuit and a protection of cable against overloads.|It has a fault tripping indication on the front panel by the position of the handle (O-I engraved).This product is dedicated for residential and small commercial buildings.|It has an electrical endurance going up to 4000 cycles and a mechanical endurance going up to 10000 cycles.|The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 500VAC.|The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz.|It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm.|The product colour is light grey (RAL7035). The dimensions are (W) 18mm x (H) 81mm x (D) 66.5mm.|According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure.|The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 85°C.
Product Details
[in] Rated Current | 20 A |
---|---|
Breaking Capacity | 6000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 , 10000 A Icn at 127 V AC 50/60 Hz conforming to IEC 60898-1 |
Device Application | distribution |
Device Short Name | Easy9 MCB |
Network Type | AC |
Product or Component Type | miniature circuit-breaker |
Range | Easy9 |
Number of Protected Poles | 1 |
Curve code | C |
Poles Description | 1P |
Suitability For Isolation | yes conforming to IEC 60898-1 |
Trip Unit Technology | thermal-magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review