
calcActive())">
Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 63A, C curve, 15kA (IEC/EN 60947-2)
A9F94163
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F94163
Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 63A, C curve, 15kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 iC60L is a low voltage miniature circuit breaker (MCB).|It has 1P with 1 protected pole, rated current 63A and C tripping curve.|The rated short circuit breaking capacity goes up to 15kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard.|It complies with industrial standard EN/IEC 60947-2.|This miniature circuit breaker is for protection against short circuit and overload current in all applications.|Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit.|Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance.|Its fast closing mechanism independent of manual operation improves its service life.|It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles.|The Ui rated insulation voltage is 500VAC.It is DIN rail mountable. Its width is 2 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV.|The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 0.215kg.|According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure.|The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.
Product Details
[in] Rated Current | 63 A |
---|---|
Breaking Capacity | 15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 70 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2 , 15 kA Icu at 72 V DC conforming to EN/IEC 60947-2 , 25 kA Icu at 12...48 V DC conforming to EN/IEC 60947-2 |
Device Application | distribution |
Device Short Name | iC60L |
Network Type | DC#|#AC |
Product or Component Type | miniature circuit-breaker |
Range | Acti9 |
Standards | EN 60947-2#|#IEC 60947-2 |
Number of Protected Poles | 1 |
Curve code | C |
Poles Description | 1P |
Suitability For Isolation | yes conforming to EN 60947-2 , yes conforming to IEC 60947-2 |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A conforming to EN 60947-2 , category A conforming to IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review