
METSEDM3210 EasyLogic Volts 3-ph CL 0.5
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
METSEDM3210 EasyLogic Volts 3-ph CL 0.5
Description
This digital panel meter is part of the EasyLogic Digital Panel Meter Series. This panel meter replaces multiple analog meters through single digital meter. This is a three phases voltmeter digital panel meter. It offers a direct reading with auto scaling of values, a LED indication for phase identification and a inbuild selector switch. The meter has a 4 digits, seven segments, 15 mm height and bright red LED display. Mechanical dimensions are 96 mm in width, 96 mm in height and 52 mm in depth.
Product Details
[us] Rated Supply Voltage | 100...230 V AC +/- 20 % |
---|---|
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
Colour | black |
Control Type | selector switch built-in |
Depth | 38 mm |
Device Application | GenSet |
Device Short Name | DM3210 |
Display Type | LED |
Electromagnetic Compatibility | conducted and radiated emissions class A conforming to CISPR 11 |
Height | 96 mm |
Ip Degree of Protection | front panel: IP50 |
Maximum Power Consumption in Va | 3 VA at 230 V AC |
Mounting Support | panel |
Net Weight | 170 g |
Network Frequency | 50 Hz |
Pollution Degree | 2 |
Product Certifications | CE conforming to IEC 61010-1 |
Product Name | EasyLogic DM3000 |
Product or Component Type | voltmeter |
Range | EasyLogic |
Relative Humidity | 5-95 % |
Standards | IEC 61326 |
Type of Installation | indoor |
Width | 96 mm |
Cut-out Dimensions | 92 x 92 mm |
Absolute Accuracy Error | voltage +/- 0.5 % of full scale for class 0.5 |
Analogue Input Type | voltagethree phase |
Device Mounting | flush |
Display Digits | 4 |
Full Scale Display | 999.9 |
Measurement Category | category III |
Measurement Voltage | 25-277 V AC phase to neutral, 50/60 Hz +/- 5 Hz |
Supply Frequency | 50/60 Hz +/- 5 Hz |
Type of Measurement | voltage |
Poles Description | 3P |