METSEDM1110

METSEDM1110 EasyLogic Amps 1-ph CL 0.5

1/1
METSEDM1110

METSEDM1110 EasyLogic Amps 1-ph CL 0.5

SKU
METSEDM1110
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

METSEDM1110 EasyLogic Amps 1-ph CL 0.5

Description

This digital panel meter is part of the EasyLogic Digital Panel Meter Series. This is a single phase ampermeter digital panel meter. It offers a direct reading with auto scaling of values. The meter has a 4 digits, seven segments, 15 mm height and bright red LED display. Mechanical dimensions are 96 mm in width, 96 mm in height and 52 mm in depth.

Product details

  • Activity
    DPLVP
  • [us] Rated Supply Voltage
    100...230 V AC +/- 20 %
  • Ambient Air Temperature for Operation
    -10-60 °C
  • Ambient Air Temperature for Storage
    -25-70 °C
  • Colour
    black
  • Control Type
    selector switch built-in
  • Depth
    38 mm
  • Device Application
    GenSet
  • Device Short Name
    DM1110
  • Display Type
    LED
  • Electromagnetic Compatibility
    conducted and radiated emissions class A conforming to CISPR 11
  • Height
    96 mm
  • Ip Degree of Protection
    front panel: IP50
  • Maximum Power Consumption in Va
    3 VA at 230 V AC
  • Mounting Support
    panel
  • Net Weight
    175 g
  • Network Frequency
    50 Hz
  • Pollution Degree
    2
  • Product Certifications
    CE conforming to IEC 61010-1
  • Product Name
    EasyLogic DM1000
  • Product or Component Type
    ammeter
  • Range
    EasyLogic
  • Relative Humidity
    5-95 %
  • Standards
    IEC 61326
  • Type of Installation
    indoor
  • Width
    96 mm
  • Cut-out Dimensions
    92 x 92 mm
  • Absolute Accuracy Error
    current +/- 0.5 % of full scale for class 0.5
  • Analogue Input Type
    current 0...5 Asingle phase
  • Device Mounting
    flush
  • Display Digits
    4
  • Full Scale Display
    999.9
  • Measurement Category
    category III
  • Measurement Current
    1/5 A, 50-6000 mA AC, 50/60 Hz +/- 5 Hz
  • Supply Frequency
    50/60 Hz +/- 5 Hz
  • Type of Measurement
    current
  • Poles Description
    1P + N
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:METSEDM1110 EasyLogic Amps 1-ph CL 0.5
Your Rating

* Required Field