
calcActive())">
memory cartridge - for smart relay Zelio Logic firmware - for v 3.0 - EEPROM
SR2MEM02
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SR2MEM02
memory cartridge - for smart relay Zelio Logic firmware - for v 3.0 - EEPROM
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Zelio Logic SR2 memory cartridge allows to store data and parameters of your Zelio Logic relay. This memory cartridge is designed for Zelio Logic relays with firmware version above 3.0.
Product Details
Accessory / Separate Part Category | separate parts |
---|---|
Accessory / Separate Part Destination | for firmware version >= 3.0 |
Accessory / Separate Part Type | memory cartridge |
Height | 1.5 cm |
Net Weight | 0.01 kg |
Range of Product | Phaseo |
Width | 3 cm |
Accessory / Separate Part Designation | EEPROM memory cartridge |
Range of Product | Phaseo|Zelio Logic |
Length | 4.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review