
calcActive())">
Mechanical interlocking system, ComPacT NSX100/160/250, devices with toggles
LV429354T
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429354T
Mechanical interlocking system, ComPacT NSX100/160/250, devices with toggles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
It is a mechanical interlocking system for two ComPacT NSX 100/160/250 devices with toggles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm). Two identical interlocking systems can be used to interlock three devices installed side by side.
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Control Type | toggle |
Mounting Mode | fixed |
Product Compatibility | Compact NSX100...250 |
Product or Component Type | mechanical interlock |
Range | ComPacT new generation |
Range Compatibility | ComPacT NSX new generation |
Source Changeover Interlock | mechanical interlocking |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review