
calcActive())">
Mechanical interlock, TeSys D contactors LC1D80-D95 AC coil
LA9D50978
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA9D50978
Mechanical interlock, TeSys D contactors LC1D80-D95 AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D mechanical interlock, for contactors LC1D80, LC1D95 with AC coils. To be used for reversing and changeover contactor assemblies. Without electrical interlocking. It conforms to RoHS/REACh regulation.
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Compatibility Code | LA9D |
Device Short Name | LA9D |
Net Weight | 0.17 kg |
Poles Description | 3P |
Product Compatibility | LC1D80 AC |
Product or Component Type | mechanical interlock |
Range | TeSys |
Range Compatibility | TeSys D contactor |
Range of Product | TeSys D |
Electrical Circuit Type | changeover |
Interlocking Type | mechanical |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review