
calcActive())">
Mechanical interlock, EasyPact TVS, for LC1E06…E65
LAEM1
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAEM1
Mechanical interlock, EasyPact TVS, for LC1E06…E65
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
EasyPact TVS mechanical interlock kit, for assembling pairs of contactors LC1E06…E65. To be used in horizontal assembling of 3-pole and 4-pole identical contactors, for reversing and changeover applications. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Device Short Name | LAEM |
Net Weight | 0.03 kg |
Poles Description | 3P |
Product Compatibility | LC1E06...E65 |
Product Name | EasyPact TVS |
Product or Component Type | mechanical interlock |
Range | EasyPact |
Range Compatibility | EasyPact TVS |
Interlocking Type | mechanical |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review