Marked head push-button Ø 22 - flush spring return - 1NO

XA2EA3311
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. It is a modular flush green pushbutton. This pushbutton operates with a spring return / impulse mechanism. This flush pushbutton provides an ergonomic interface for controlling machines. It has 1 NO contact with slow-break operation. This is a plastic pushbutton with a metallic-look ring design bezel. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is clearly distinguishable visually at a distance due to its clear color. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.

Product Details

[ie] Rated Operational Current 3 A at 240 V, AC-15, A600
[ui] Rated Insulation Voltage 600 V conforming to IEC 60947-1
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947-1
Ambient Air Temperature for Operation -25-55 °C
Ambient Air Temperature for Storage -40-70 °C
Compatibility Code XA2E
Contacts Type and Composition 1 NO
Depth 54.7 mm
Device Short Name XA2
Electrical Durability 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4
Fixing Mode fixing nut: 2-2.4 N.m
Height 3.0 cm
Ik Degree of Protection IK03 conforming to IEC 60529
Ip Degree of Protection IP65 conforming to IEC 60529
Mechanical Durability 1500000 cycles
Mounting Diameter 22 mm
Net Weight 0.032 kg
Operating Position any position
Overvoltage Category class I conforming to IEC 536
Product Certifications CCC
Product or Component Type complete push-button
Range of Product Easy Harmony XA2
Standards GB 14048.1
Tightening Torque 0.8-0.8 N.m
Width 4.0 cm
Connections - Terminals screw clamp terminal, <= 2 x 1.5 mm²
[ith] Conventional Free Air Thermal Current 10 A
Bezel Material plastic
Contact Operation slow-break
Electrical Reliability λ < 10exp(-8) at 24 V
Fixing Center >= 30 x 40 mm (panel) - thickness: 1-5 mm
Fixing Collar Material plastic
Operator Profile green flush, I (white)
Protective Treatment TC
Sale Per Indivisible Quantity 1
Shape of Signaling Unit Head round
Shock Resistance 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Short-circuit Protection 10 A gL fuse conforming to IEC 60269-1
Vibration Resistance 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6
Type of Operator spring return
Range of Product Easy Harmony XA2
Length 6.0 cm
Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Marked head push-button Ø 22 - flush spring return - 1NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.