
Marked head push-button Ø 22 - flush spring return - 1NC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Marked head push-button Ø 22 - flush spring return - 1NC
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. It is a modular flush red pushbutton with O marking. This pushbutton operates with a spring return / impulse mechanism. This flush pushbutton provides an ergonomic interface for controlling machines. It has 1 NC contact with slow-break operation. This is a plastic pushbutton with a metallic-look ring design bezel. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is clearly distinguishable visually at a distance due to its clear color. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
[ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 |
---|---|
[ui] Rated Insulation Voltage | 600 V conforming to IEC 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XA2E |
Contacts Type and Composition | 1 NC |
Depth | 54.7 mm |
Device Short Name | XA2 |
Electrical Durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4 |
Fixing Mode | fixing nut: 2-2.4 N.m |
Height | 3.0 cm |
Ik Degree of Protection | IK03 conforming to IEC 60529 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Mechanical Durability | 1500000 cycles |
Mounting Diameter | 22 mm |
Net Weight | 0.032 kg |
Operating Position | any position |
Overvoltage Category | class I conforming to IEC 536 |
Product Certifications | CCC |
Product or Component Type | complete push-button |
Range of Product | Easy Harmony XA2 |
Standards | IEC 60947-1 |
Tightening Torque | 0.8-0.8 N.m |
Width | 4.0 cm |
Connections - Terminals | screw clamp terminal, <= 2 x 1.5 mm² |
[ith] Conventional Free Air Thermal Current | 10 A |
Bezel Material | plastic |
Contact Operation | slow-break |
Electrical Reliability | λ < 10exp(-8) at 24 V |
Fixing Center | >= 30 x 40 mm (panel) - thickness: 1-5 mm |
Fixing Collar Material | plastic |
Operator Profile | red flush, O (white) |
Protective Treatment | TC |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Shock Resistance | 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A gL fuse conforming to IEC 60269-1 |
Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
Type of Operator | spring return |
Range of Product | Easy Harmony XA2 |
Length | 6.0 cm |
Activity code | IDSIG |