Manual transfer switch, GoPact MTS 630, 4 poles, 630A, 415VAC 50/60Hz, extended rotary handle, open transition

GM63D4N6304BEE
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is part of the new GoPact Manual Transfer Switch range (GoPact MTS).|It is a manually operated transfer switching equipment (or source changeover assembly), that allows to switch the load from a normal source N to a replacement source R.|It is made of 2 switch disconnectors in 4 poles version mechanically interlocked.|GoPact MTS is combining compactness with high performance and customer convenience.|GoPact MTS has a good price-performance ratio for simple applications and delivers a reliable electrical solution for your applications.|GoPact MTS range covers ratings from 63A to 2000A in 6 frame sizes.|GoPact MTS 630 is available on frame size 4.|The rated operational current (Ie) is 125A with utilization category AC-23A as per IEC 60947-3 standard and with utilization category AC32-B as per IEC60947-6-1 tsandard.|The operational voltage is 415VAC 50/60Hz.|The manual transfer switch as 3 stable positions (ON positions I and II, and OFF position O) that are clearly indicated on the product front face.|It is controlled and manually operated by a direct rotary handle that can be locked in OFF position with 3 padlocks.|GoPact MTS is equipped with an auxiliary contact kit as a standard accessory, made of 2 changeover contacts NO/NC (one for each switch disconnector).|The IP protection degree is IP54 on the front face within an enclosure, according to IEC 60529.|Product dimensions are 310mm (length) x 228mm (Width) x 210mm (Height).|The product weight is 14.5kg.|GoPact MTS 630 is compliant with IEC 60947-3 and IEC60947-6-1 standards.|GoPact MTS range benefits from Schneider Electric quality assurance.

Product Details

[ie] Rated Operational Current AC-21A: 630 A conforming to IEC 60947-3 , AC-22A: 630 A conforming to IEC 60947-3 , AC-23A: 630 A conforming to IEC 60947-3 , AC-31B: 630 A conforming to IEC 60947-6-1 , AC-32B: 630 A conforming to IEC 60947-6-1
[ue] Rated Operational Voltage 415 V AC 50/60 Hz
Breaking Capacity 5040 A AC-23A
Contact Position Indicator yes
Control Type extended rotary handle
Device Application change source of supply
Product or Component Type manual transfer switch
[icm] Rated Short-circuit Making Capacity 6300 A AC-23A
[ith] Conventional Free Air Thermal Current 630 A at 40 °C
[ithe] Conventional Enclosed Thermal Current 630 A (40 °C)
Locking Options Description padlocking in OFF position#|#1 to 3 padlocks
Mechanical Interlocking with mechanical interlocking
Transfer Switch Class PC
Poles Description 4P
Suitability For Isolation yes conforming to IEC 60947-3
Range of Product GoPact MTS
Frame size 630
Rated Operational Power in w 315 kW AC-23A conforming to IEC 60947-3
Operating Mode manual

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Manual transfer switch, GoPact MTS 630, 4 poles, 630A, 415VAC 50/60Hz, extended rotary handle, open transition
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.