calcActive())">
Manual transfer switch, GoPact MTS 315, 4 poles, 250A, 415VAC 50/60Hz, extended rotary handle, open transition
GM32D4N2504BEE
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GM32D4N2504BEE
Manual transfer switch, GoPact MTS 315, 4 poles, 250A, 415VAC 50/60Hz, extended rotary handle, open transition
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
This product is part of the new GoPact Manual Transfer Switch range (GoPact MTS).|It is a manually operated transfer switching equipment (or source changeover assembly), that allows to switch the load from a normal source N to a replacement source R.|It is made of 2 switch disconnectors in 4 poles version mechanically interlocked.|GoPact MTS is combining compactness with high performance and customer convenience.|GoPact MTS has a good price-performance ratio for simple applications and delivers a reliable electrical solution for your applications.|GoPact MTS range covers ratings from 63A to 2000A in 6 frame sizes.|GoPact MTS 315 is available on frame size 3.|The rated operational current (Ie) is 125A with utilization category AC-23A as per IEC 60947-3 standard and with utilization category AC32-B as per IEC60947-6-1 tsandard.|The operational voltage is 415VAC 50/60Hz.|The manual transfer switch as 3 stable positions (ON positions I and II, and OFF position O) that are clearly indicated on the product front face.|It is controlled and manually operated by a direct rotary handle that can be locked in OFF position with 3 padlocks.|GoPact MTS is equipped with an auxiliary contact kit as a standard accessory, made of 2 changeover contacts NO/NC (one for each switch disconnector).|The IP protection degree is IP54 on the front face within an enclosure, according to IEC 60529.|Product dimensions are 260mm (length) x 182mm (Width) x 193mm (Height).|The product weight is 7kg.|GoPact MTS 315 is compliant with IEC 60947-3 and IEC60947-6-1 standards.|GoPact MTS range benefits from Schneider Electric quality assurance.
Product Details
Activity code | PPATS |
---|---|
[ie] Rated Operational Current | AC-21A: 250 A conforming to IEC 60947-3 , AC-22A: 250 A conforming to IEC 60947-3 , AC-23A: 250 A conforming to IEC 60947-3 , AC-31B: 250 A conforming to IEC 60947-6-1 , AC-32B: 250 A conforming to IEC 60947-6-1 |
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
Breaking Capacity | 2000 A AC-23A |
Contact Position Indicator | yes |
Control Type | extended rotary handle |
Device Application | change source of supply |
Height | 26 cm |
Product or Component Type | manual transfer switch |
Width | 27.2 cm |
[icm] Rated Short-circuit Making Capacity | 2500 A AC-23A |
[ith] Conventional Free Air Thermal Current | 250 A at 40 °C |
[ithe] Conventional Enclosed Thermal Current | 250 A (40 °C) |
Locking Options Description | padlocking in OFF position#|#1 to 3 padlocks |
Mechanical Interlocking | with mechanical interlocking |
Transfer Switch Class | PC |
Poles Description | 4P |
Suitability For Isolation | yes conforming to IEC 60947-3 |
Range of Product | GoPact MTS |
Frame size | 315 |
[Ue] rated operational voltage | 415 V AC 50/60 Hz , 415 V AC 50/60 Hz , 415 V AC 50/60 Hz |
Breaking capacity | 2000 A AC-23A , 2000 A AC-23A |
Suitability for isolation | yes conforming to IEC 60947-3 , yes conforming to IEC 60947-3 |
Control Type | extended rotary handle |
Range of Product | GoPact MTS |
[ie] Rated Operational Current | AC-21A: 250 A conforming to IEC 60947-3 , AC-21A: 250 A conforming to IEC 60947-3 , AC-21A: 250 A conforming to IEC 60947-3 , AC-22A: 250 A conforming to IEC 60947-3 , AC-22A: 250 A conforming to IEC 60947-3 , AC-22A: 250 A conforming to IEC 60947-3 , AC-23A: 250 A conforming to IEC 60947-3 , AC-23A: 250 A conforming to IEC 60947-3 , AC-23A: 250 A conforming to IEC 60947-3 , AC-31B: 250 A conforming to IEC 60947-6-1 , AC-31B: 250 A conforming to IEC 60947-6-1 , AC-31B: 250 A conforming to IEC 60947-6-1 , AC-32B: 250 A conforming to IEC 60947-6-1 , AC-32B: 250 A conforming to IEC 60947-6-1 , AC-32B: 250 A conforming to IEC 60947-6-1 |
[icm] Rated Short-circuit Making Capacity | 2500 A AC-23A , 2500 A AC-23A |
[ith] Conventional Free Air Thermal Current | 250 A at 40 °C , 250 A at 40 °C |
Rated Operational Power in w | 160 kW AC-23A conforming to IEC 60947-3 |
Operating Mode | manual |
Length | 45.2 cm |
Poles description | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review