calcActive())">
Manual transfer switch, GoPact MTS 2000, 4 poles, 1250A, 415VAC 50/60Hz, extended rotary handle, open transition
GM2AD4N12H4BEE
EGP135,616.44
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

GM2AD4N12H4BEE
Manual transfer switch, GoPact MTS 2000, 4 poles, 1250A, 415VAC 50/60Hz, extended rotary handle, open transition
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Manual transfer switch, GoPact MTS 2000, 4 poles, 1250A, 415VAC 50/60Hz, extended rotary handle, open transition
EGP135,616.44
الوصف
This product is part of the new GoPact Manual Transfer Switch range (GoPact MTS).|It is a manually operated transfer switching equipment (or source changeover assembly), that allows to switch the load from a normal source N to a replacement source R.|It is made of 2 switch disconnectors in 4 poles version mechanically interlocked.|GoPact MTS is combining compactness with high performance and customer convenience.|GoPact MTS has a good price-performance ratio for simple applications and delivers a reliable electrical solution for your applications.|GoPact MTS range covers ratings from 63A to 2000A in 6 frame sizes.|GoPact MTS 2000 is available on frame size 6.|The rated operational current (Ie) is 1250A with utilization category AC-23A as per IEC 60947-3 standard.|The operational voltage is 415VAC 50/60Hz.|The manual transfer switch as 3 stable positions (ON positions I and II, and OFF position O) that are clearly indicated on the product front face.|It is controlled and manually operated by a direct rotary handle that can be locked in OFF position with 3 padlocks.|GoPact MTS is equipped with an auxiliary contact kit as a standard accessory, made of 2 changeover contacts NO/NC (one for each switch disconnector).|The IP protection degree is IP54 on the front face within an enclosure, according to IEC 60529.|Product dimensions are 540mm (length) x 310mm (Width) x 271mm (Height).|The product weight is 52kg.|GoPact MTS 1000 is compliant with IEC 60947-3 standard.|GoPact MTS range benefits from Schneider Electric quality assurance.
Product Details
[ie] Rated Operational Current | AC-21A: 1250 A conforming to IEC 60947-3 , AC-22A: 1250 A conforming to IEC 60947-3 , AC-23A: 1250 A conforming to IEC 60947-3 |
---|---|
[ue] Rated Operational Voltage | 415 V AC 50/60 Hz |
Breaking Capacity | 10000 A AC-23A |
Contact Position Indicator | yes |
Control Type | extended rotary handle |
Device Application | change source of supply |
Product or Component Type | manual transfer switch |
[icm] Rated Short-circuit Making Capacity | 12500 A AC-23A |
[ith] Conventional Free Air Thermal Current | 1250 A at 40 °C |
[ithe] Conventional Enclosed Thermal Current | 1250 A (40 °C) |
Locking Options Description | padlocking in OFF position#|#1 to 3 padlocks |
Mechanical Interlocking | with mechanical interlocking |
Transfer Switch Class | PC |
Poles Description | 4P |
Suitability For Isolation | yes conforming to IEC 60947-3 |
Range of Product | GoPact MTS |
Frame size | 2000 |
Rated Operational Power in w | 710 kW AC-23A conforming to IEC 60947-3 |
Operating Mode | manual |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account