
calcActive())">
LXM28 IO terminal block module with connection cable 0.5m for CN1 I/O interface
VW3M1C13
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3M1C13
LXM28 IO terminal block module with connection cable 0.5m for CN1 I/O interface
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Accessory / Separate Part Destination | servo drive |
Length | 146 mm |
Mounting Support | DIN rail |
Product Compatibility | LXM28 |
Product or Component Type | terminal block |
Range Compatibility | Lexium 28 |
Range of Product | Lexium |
Width | 87.2 mm |
Kit Composition | 1 terminal block module for I/O signal connection |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review