
Logic controller, 16 inputs/outputs, 7 relay outputs, 100…240 V AC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This logic controller provides 9 discrete inputs and 7 relay outputs with 10bit input resolution, normally opened relay output. It is a Modicon logic controller with a rated supply voltage of 100V to 240V AC, an output voltage of 5V to 125V DC, 5V to 250V AC and an output current of 2A with sink or source input logic. This product requires minimal installation and offers tremendous versatility. Integrated connections are USB port with mini B USB 2.0 connector, non isolated serial link serial 1 with RJ45 connector and RS485 interface and non isolated serial link serial 2 with RJ45 connector and RS232/RS485 interface. It is a Modicon M221 controller with a network frequency of 50/60Hz, 256KB for internal variables RAM, user application and data RAM, built-in flash memory of 256KB and SD card memory capacity of 2GB. It is an IP20 rated product. Its dimensions are 95mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.346kg. This product is certified by CE, IACS E10, RCM, ABS, LR, DNV-GL, CSA, EAC and CULus. It meets EN/IEC 60664-1, EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. It supports DIN rail mount. Achieve benchmark performance while increasing profitability with the Modicon M221 through intuitive machine programming with SoMachine Basic, ready-to-use applications and function blocks
Product Details
[us] Rated Supply Voltage | 100...240 V AC , 100...240 V AC |
---|---|
Ambient Air Temperature for Operation | -10-55 °C (horizontal installation) |
Ambient Air Temperature for Storage | -25-70 °C |
Depth | 70 mm |
Electrical Connection | removable screw terminal block for inputs |
Electrical Durability | 100000 cycles AC-12, 120 V, 240 VA, resistive |
Environmental Characteristic | ordinary and hazardous location |
Height | 10.6 cm |
Inrush Current | 40 A |
Ip Degree of Protection | IP20 with protective cover in place |
Marking | CE |
Maximum Power Consumption in Va | 46 VA at 100...240 V with max number of I/O expansion module |
Mechanical Durability | 20000000 cycles for relay output |
Minimum Load | 1 mA at 5 V DC for relay output |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.346 kg |
Network Frequency | 50/60 Hz |
Pollution Degree | <= 2 |
Product Certifications | IACS E10 |
Product or Component Type | logic controller |
Protection Type | without protection at 5 A |
Range of Product | Modicon M221 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Response Time | 35 µs turn-off, I2...I5 terminal(s) for input |
Standards | EN/IEC 60664-1 |
Width | 14.0 cm |
Absolute Accuracy Error | +/- 1 % of full scale for analog input |
Analogue Input Number | 2 at 0...10 V , 2 at 0...10 V |
Analogue Input Resolution | 10 bits |
Backup Time | 1 year at 25 °C (by interruption of power supply) |
Battery Type | BR2032 lithium non-rechargeable, battery life: 4 year(s) |
Clock Drift | <= 30 s/month at 25-25 °C |
Communication Port Protocol | USB port: USB - SoMachine-Network |
Configurable Filtering Time | 0 ms for input |
Control Signal Type | single phase |
Conversion Time | 1 ms per channel + 1 controller cycle time for analogue input analog input |
Counting Input Number | 4 fast input (HSC mode) at 100 kHz 32 bits |
Data Backed Up | 256 kB built-in flash memory for backup of application and data |
Data Storage Equipment | 2 GB SD card (optional) |
Discrete I/o Number | 16 |
Discrete Input Current | 7 mA for discrete input |
Discrete Input Logic | sink or source (positive/negative) |
Discrete Input Number | 9 , discrete input conforming to IEC 61131-2 Type 1 |
Discrete Input Voltage | 24 V |
Discrete Input Voltage Type | DC |
Discrete Output Current | 2 A |
Discrete Output Number | 7 relay , 7 relay |
Discrete Output Type | relay normally open |
Discrete Output Voltage | 5...125 V DC |
Electromagnetic Emission | conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15-0.5 MHz conforming to EN/IEC 55011 |
Exct Time for Event Task | 60 µs response time |
Execution Time for 1 Kinstruction | 0.3 ms for event and periodic task |
Execution Time Per Instruction | 0.2 µs Boolean |
Immunity to Microbreaks | 10 ms |
Input Impedance | 3.4 kOhm for discrete input |
Insulation | between input and internal logic at 500 V AC |
Integrated Connection Type | USB port with mini B USB 2.0 connector |
Local Signalling | 1 LED (green) for PWR |
Lsb Value | 10 mV |
Maximum Cable Distance Between Devices | shielded cable: <10 m for fast input |
Maximum Current Per Output Common | 6 A at COM 1 |
Maximum Number of I/o Expansion Module | 4 for transistor output |
Maximum Size of Object Areas | 512 %KW constant words |
Memory Capacity | 256 kB for user application and data RAM with 10000 instructions |
Operating Altitude | 0...2000 m |
Output Voltage Limits | 125 V DC |
Permitted Overload on Inputs | +/- 30 V DC for 5 min (maximum) for analog input |
Power Supply Output Current | 0.325-0.325 A 5 V for expansion bus |
Realtime Clock | with |
Regulation Loop | adjustable PID regulator up to 14 simultaneous loops |
Reset Time | 1 s |
Resistance to Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 |
Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 |
Resistance to Fast Transients | 2 kV (power lines) conforming to EN/IEC 61000-4-4 |
Resistance to Magnetic Fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Sensor Power Supply | 24-24 V DC at 250 mA supplied by the controller |
Shock Resistance | 98 m/s² for 11 ms |
Storage Altitude | 0-3000 m |
Supply | (serial)serial link supply: 5 V, <200 mA |
Supply Voltage Limits | 85-264 V |
Surge Withstand | 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5 |
Switching Frequency | 20 switching operations/minute with maximum load |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on symmetrical rail |
Voltage State 0 Guaranteed | <= 5 V for input |
Voltage State 1 Guaranteed | >= 15 V for input |
Range of Product | Modicon M221 |
Discrete Input Number | 9 , discrete input conforming to IEC 61131-2 Type 1 , 9 , discrete input conforming to IEC 61131-2 Type 1 , 9 , discrete input conforming to IEC 61131-2 Type 1 |
Discrete Output Current | 2:00 AM |
Discrete Output Voltage | 5...125 V DC , 5...125 V DC , 5...250 V AC , 5...250 V AC |
Length | 13.9 cm |