
liquid level control relay RM35-L - 24..240 V AC/DC - 1 C/O
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Harmony RM35-LV relay allows monitoring of level control in 3-phase networks." This modular multi function 3-phase liquid level control relay is ideal for monitoring of electrical values in industrial and building control panels." "It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water." "It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device." "It also offers a sealable cover, simple and precise settings with screw trimmers." "It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting." "multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC." 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 5 A |
---|---|
[uc] Control Circuit Voltage | 24...240 V |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60664-1 |
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to IEC 60255-5 |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | RM3 |
Contacts Type and Composition | 2 C/O |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
Height | 4.8 cm |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Marking | CE : EMC 89/336/EEC |
Maximum Power Consumption in Va | 5 VA AC , 5 VA AC |
Mechanical Durability | 30000000 cycles |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Operating Position | any position without derating |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | GOST |
Product or Component Type | level control relay |
Range of Product | Harmony Control Relays |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Standards | EN/IEC 60255-6 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Utilisation Category | AC-12 conforming to IEC 60947-5-1 |
Width | 8 cm |
Connections - Terminals | screw connectors |
Cable Capacitance | 10 nF for probe cable |
Control Circuit Voltage Limits | - 15 % + 10 % Un |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5 |
Functionality | discrete sensor detection |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 100 ms DC |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5 |
Local Signalling | LED (yellow) for relay ON |
Maximum Power Consumption in w | 1.5 W DC |
Maximum Supply Current for Sensors | 40 mA |
Maximum Switching Current | 5 A AC/DC , 5 A AC/DC |
Maximum Switching Voltage | 250 V AC/DC |
Measurement Accuracy | +/- 10 % of the full scale value |
Measurement Error | 0.5 %/°C with temperature variation |
Minimum Switching Current | 10 mA at 5 V DC , 10 mA at 5 V DC , 10 mA at 5 V DC |
Nominal Output Current | 5 A |
Operating Rate | <= 360 operations/hour full load |
Output Contacts | 1 C/O |
Relay Monitored Parameters | detection by discrete sensors |
Relay Name | RM35L |
Relay Type | level control relay |
Repeat Accuracy | +/- 2 % for time delay |
Reset Time | 1000 ms |
Run-up Delay at Power-up | 0.5 s |
Safety Reliability Data | B10d = 170000 |
Sensitivity Adjustment | 5-100 % |
Supply Voltage Limits | 20.4-264 V AC/DC |
Switching Capacity in Va | 1250 VA |
Time Delay Type | adjustable 0.1...5 s, +/- 10 % |
Utilisation category | AC-12 conforming to IEC 60947-5-1 , AC-12 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 |
Range of Product | Harmony Control Relays |
Time Delay Type | adjustable 0.1...5 s, +/- 10 % Tt- time delay upon fault , adjustable 0.1...5 s, +/- 10 % Tt- time delay upon fault , adjustable 0.1...5 s, +/- 10 % Tt- time delay upon fault , adjustable 0.1...5 s, +/- 10 % Tt- time delay upon fault |
Length | 9.7 cm |
Activity code | IDSIG |