
calcActive())">
Linergy FT - Comb busbar for parallelling 3 contactors
GV3G364
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV3G364
Linergy FT - Comb busbar for parallelling 3 contactors
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GV busbar set, 3 phases, 115A/690V, for the upstream parallel wiring of groups of motor starters composed of GV3 motor circuit breakers. For use with Everlink BTR screw terminals devices, it is composed of 3 tap-off outlets for the paralleling of 3 devices with a pitch of 64mm. Green Premium compliant (RoHS/REACh).
Product Details
[ui] Rated Insulation Voltage | 690 V |
---|---|
Accessory / Separate Part Category | connection accessory |
Compatibility Code | GV3G |
Connection Pitch | 64 mm |
Device Short Name | GV3G |
Mounting Location | on terminal |
Net Weight | 0.25 kg |
Poles Description | 3P |
Product Compatibility | LC1D40A...D65A |
Product Name | FT |
Product or Component Type | comb busbar |
Range | Linergy |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
[ith] Conventional Free Air Thermal Current | 115 A |
Number of Tap-offs | 3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review