
calcActive())">
Linergy FT - Comb busbar - 63 A - 5 tap-offs - 54 mm pitch
GV2G554
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2G554
Linergy FT - Comb busbar - 63 A - 5 tap-offs - 54 mm pitch
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GV busbar set, 3 phases, 63A/690V, for the upstream parallel wiring of groups of motor starters composed of GV2 motor circuit breakers or LS1D32 fuse carriers. For use with screw clamp terminal devices, it is composed of 5 tap-off outlets for the paralleling of 5 devices with a pitch of 54mm. The use of a terminal block GV1G09 or GV2G05 is recommended to supply the busbar sets (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
[ui] Rated Insulation Voltage | 690 V |
---|---|
Accessory / Separate Part Category | connection accessory |
Compatibility Code | GV2G |
Connection Pitch | 54 mm |
Device Short Name | GV2G |
Length | 260 mm |
Mounting Location | on terminal |
Net Weight | 0.1 kg |
Poles Description | 3P |
Product Name | FT |
Product or Component Type | comb busbar |
Range | Linergy |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
[ith] Conventional Free Air Thermal Current | 63 A |
Number of Tap-offs | 5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review