![Linergy FT - Comb busbar - 63 A - 4 tap-offs - 54 mm pitch main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gv2g454.jpg)
Linergy FT - Comb busbar - 63 A - 4 tap-offs - 54 mm pitch
Description
TeSys GV busbar set, 3 phases, 63A/690V, for the upstream parallel wiring of groups of motor starters composed of GV2 motor circuit breakers or LS1D32 fuse carriers. For use with screw clamp terminal devices, it is composed of 4 tap-off outlets for the paralleling of 2 devices with a pitch of 54mm. The use of a terminal block GV1G09 or GV2G05 is recommended to supply the busbar sets (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
[ui] Rated Insulation Voltage | 690 V |
---|---|
Accessory / Separate Part Category | connection accessory |
Compatibility Code | GV2G |
Connection Pitch | 54 mm |
Device Short Name | GV2G |
Length | 206 mm |
Mounting Location | on terminal |
Net Weight | 0.085 kg |
Poles Description | 3P |
Product Name | FT |
Product or Component Type | comb busbar |
Range | Linergy |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
[ith] Conventional Free Air Thermal Current | 63 A |
Number of Tap-offs | 4 |