Linergy FT - Comb busbar - 63 A - 4 tap-offs - 45 mm pitch

GV2G445
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys GV busbar set, 3 phases, 63A/690V, for the upstream parallel wiring of groups of motor starters composed of GV2 motor circuit breakers or LS1D32 fuse carriers. For use with screw clamp terminal devices, it is composed of 4 tap-off outlets for the paralleling of 4 devices with a pitch of 45mm. The use of a terminal block GV1G09 or GV2G05 is recommended to supply the busbar sets (to be ordered separately). Green Premium compliant (RoHS/REACh).

Product Details

[ui] Rated Insulation Voltage 690 V
Accessory / Separate Part Category connection accessory
Compatibility Code GV2G
Connection Pitch 45 mm
Device Short Name GV2G
Length 179 mm
Mounting Location on terminal
Net Weight 0.077 kg
Poles Description 3P
Product Name FT
Product or Component Type comb busbar
Range Linergy
Range Compatibility TeSys D
Range of Product TeSys D
[ith] Conventional Free Air Thermal Current 63 A
Number of Tap-offs 4

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Linergy FT - Comb busbar - 63 A - 4 tap-offs - 45 mm pitch
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.