XCRF17

limit switch XCR - metal stay put T rods lever square rod 6 mm - 2X(1NC+NO)

1/1
XCRF17

limit switch XCR - metal stay put T rods lever square rod 6 mm - 2X(1NC+NO)

SKU
XCRF17
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

limit switch XCR - metal stay put T rods lever square rod 6 mm - 2X(1NC+NO)

Description

This product is part of the XC Special range, an offer of limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 2 x (1 normally closed + 1 normally opened), snap action contacts with positive opening operation and provides switch actuation by any moving part. It has a metal square rods lever stay put crossed and supports lateral approach in 2 directions. The movement of operating head is rotary. It is furnished with screw clamp terminals for electrical connection and 1 entry tapped for PG13.5 cable gland. It is an IP54 rated product. It has a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. Its mechanical durability is about 10 million operating cycles, electrical durability is 5 million operating cycles. This limit switch has a fixed type body which is made of zinc alloy. Its dimensions are 85mm (Width) x 75mm (Depth) x 95mm (Height) and weighs 1.135kg. It is suitable for hoisting and mechanical handling applications. This product is certified by CCC and CSA. It meets NF C 79-130, CSA C22.2 No 14, EN 60947-5-1, EN 60204-1, IEC 60204-1 and IEC 60947-5-1 standards. Special format limit switches for severe environments.

Product details

  • [ui] Rated Insulation Voltage
    300 V conforming to UL 508
  • [uimp] Rated Impulse Withstand Voltage
    6 kV conforming to IEC 60664
  • Ambient Air Temperature for Operation
    -25-70 °C
  • Ambient Air Temperature for Storage
    -40-70 °C
  • Body Type
    fixed
  • Cable Entry
    1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9-12 mm conforming to NF C 68-300
  • Compatibility Code
    XCR
  • Contacts Type and Composition
    2 x (1 NC + 1 NO)
  • Depth
    75 mm
  • Device Short Name
    XCR
  • Electrical Connection
    screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
  • Electrical Durability
    5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
  • Fixing Mode
    by the body
  • Height
    95-95 mm
  • Ip Degree of Protection
    IP54 conforming to IEC 60529
  • Material
    metal
  • Mechanical Durability
    10000000 cycles
  • Net Weight
    1.135 kg
  • Overvoltage Category
    class I conforming to IEC 61140
  • Product Certifications
    CCC
  • Product or Component Type
    limit switch
  • Product Specific Application
    for hoisting and mechanical handling applications
  • Range of Product
    OsiSense XC
  • Standards
    EN 60204-1
  • Width
    85 mm
  • Body Material
    zinc alloy
  • Contact Block Per Direction [control Circuit]
    1 per direction
  • Contact Code Designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN/IEC 60947-5-1 appendix A
  • Contact Operation
    snap action
  • Contacts Insulation Form
    Zb
  • Head Type
    rotary head
  • Maximum Actuation Speed
    1.5 m/s
  • Maximum Displacement Angle
    -90 °
  • Maximum Resistance Across Terminals
    25 MOhm conforming to IEC 60255-7 category 3
  • Minimum Actuation Speed
    0.01 m/min
  • Minimum Torque for Tripping
    0.6 N.m
  • Movement of Operating Head
    rotary
  • Number of Poles
    4
  • Number of Steps
    1
  • Positive Opening
    with
  • Positive Opening Minimum Torque
    0.7 N.m
  • Protective Treatment
    TC
  • Sensor Design
    -
  • Series Name
    special format
  • Shock Resistance
    68 gn conforming to IEC 60068-2-27
  • Short-circuit Protection
    10 A cartridge fuse, type gG
  • Switch Actuation
    by any moving part
  • Type of Approach
    lateral approach, 2 directions
  • Vibration Resistance
    9 gn (f= 10-500 Hz) conforming to IEC 60068-2-6
  • Terminals Description Iso N°1
    (13-14)NO
  • Type of Operator
    stay put crossed rods lever metal square rod 6 mm
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:limit switch XCR - metal stay put T rods lever square rod 6 mm - 2X(1NC+NO)
Your Rating

* Required Field