ZBVB3

Light block for head Ø22, green, integral LED, 24 V AC/DC

1/1
ZBVB3

Light block for head Ø22, green, integral LED, 24 V AC/DC

SKU
ZBVB3
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Light block for head Ø22, green, integral LED, 24 V AC/DC

Description

This Harmony ZB, green light block operates with an integral LED. It is supplied with 24V AC/DC and uses screw clamp terminals. It has a plastic body. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It features high endurance LED lighting for less replacement and process downtimes. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

Product details

  • [us] Rated Supply Voltage
    24 V
  • Ambient Air Temperature for Operation
    -40-70 °C
  • Ambient Air Temperature for Storage
    -40-70 °C
  • Bulb Base
    integral LED
  • Compatibility Code
    ZBV
  • Device Short Name
    ZBV
  • Ip Degree of Protection
    IP20 conforming to IEC 60529
  • Net Weight
    0.017 kg
  • Product Certifications
    CSA
  • Product or Component Type
    light block
  • Range of Product
    Harmony XB4
  • Standards
    UL 508
  • Tightening Torque
    0.8-1.2 N.m conforming to EN 60947-1
  • Connections - Terminals
    screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
  • Current Consumption
    18 mA
  • Device Presentation
    basic element
  • Electrical Composition Code
    M1
  • Electromagnetic Emission
    class B conforming to IEC 55011
  • Light Block Supply
    direct
  • Light Source
    protected LED
  • Light Source Colour
    green
  • Mounting of Block
    front mounting
  • Protective Treatment
    TH
  • Resistance to Electromagnetic Fields
    10 V/m conforming to IEC 61000-4-3
  • Resistance to Electrostatic Discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
  • Resistance to Fast Transients
    2 kV conforming to IEC 61000-4-4
  • Sale Per Indivisible Quantity
    5
  • Service Life
    100000 h at rated voltage and 25 °C
  • Shape of Screw Head
    cross compatible with Philips no 1 screwdriver
  • Signalling Type
    steady
  • Supply Voltage Limits
    19.2-30 V DC
  • Surge Withstand
    1 kV conforming to IEC 61000-4-5
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Light block for head Ø22, green, integral LED, 24 V AC/DC
Your Rating

* Required Field