
Level control relay RM22-L - 380..415 V AC - 1 C/O
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Harmony RM22-LG relay allows monitoring of liquid level control in 3-phase networks." This modular multi function 3-phase liquid level control relay is ideal for monitoring of electrical values in industrial and building control panels." "It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water." "It has one of market slim form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device." "It also offers a diagnostic button, sealable cover, simple and precise settings with screw trimmers." "It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting." "multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC." 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 8 A |
---|---|
[uc] Control Circuit Voltage | 380...415 V |
[us] Rated Supply Voltage | 380...415 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | RM22 |
Contacts Type and Composition | 1 C/O |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | immunity for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-1 |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Mechanical Durability | 10000000 cycles |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Net Weight | 0.1 kg |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | CSA |
Product or Component Type | level control relay |
Range of Product | Harmony Control Relays |
Relative Humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
Standards | EN/IEC 60255-1 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Utilisation Category | AC-15 conforming to IEC 60947-5-1 |
Width | 22.5 mm |
Connections - Terminals | screw connectors |
Cable Capacitance | 1 nF at HS (High Sensitivity) for probe cable |
Contacts Material | cadmium free |
Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
Functionality | resistive probe detection |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 100 ms DC |
Insulation | between supply and measurement |
Maximum Cable Distance Between Devices | 1000 m between probe and delay |
Maximum Electrode Current | 1 mA |
Maximum Electrode Voltage | 12 V AC |
Maximum Supply Current for Sensors | 1 mA |
Maximum Switching Current | 8 A AC |
Maximum Switching Voltage | 250 V AC |
Measurement Error | < 1 % over the whole range with voltage variation |
Minimum Switching Current | 10 mA at 5 V DC |
Mounting Position | any position |
Nominal Output Current | 8 A |
Output Contacts | 2 C/O |
Relay Monitored Parameters | detection by resistive probes |
Relay Name | RM22L |
Relay Type | level control relay |
Repeat Accuracy | +/- 2 % for time delay |
Run-up Delay at Power-up | 0.6 s |
Safety Reliability Data | MTTFd = 125.5 years |
Sensitivity Adjustment | 5-100 % |
Sensitivity Scale | 5...100 kOhm St (Standard Sensitivity) |
Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27 |
Supply Voltage Limits | 323-456.5 V AC |
Switching Capacity in Va | 2000 VA |
Time Delay Type | without |
Vibration Resistance | 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6 |