LCD Basic iEm2105 energy meter, kwh pul

A9MEM2105
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The Acti9 iEM2000 series energy meters offer an attractive range of single-phase DIN rail-mounted energy meters fitted for sub-billing or partial meter applications. This product family can be used to monitor power consumption for each floor, office sector, or unit and allocate energy cost for building management. It feature a 6 digits LCD display to display active and reactive energy or power measurements. Providing Class 1 active energy accuracy per IEC 62053-21 standard, the meter will measure Active and Reactive Power, Active and Reactive Energy, Voltage and Current. Suitable for a 230VAC network, with a supply voltage range of 195 to 253 VAC at 50Hz. Direct connect current measurement up to 45A with 32 samples per cycle only in a Single Phase and Neutral configuration. Communication protocol is Modbus RTU with 2 wire terminal support, a configurable pulse output is also available. You will have the possibility to switch between 2 tariffs thanks to the Modbus communication bus. Product dimensions are as follows: width 17.5 mm, depth 63 mm, height 90 mm. This version is compliant with the standard EN 50470-3 class B, Measuring Instruments Directive (MID). Compatible with power management software to take advantage of the IoT digital power installation.

Product Details

Activity DPLVP
[in] Rated Current 63 A
Ambient Air Temperature for Operation -20-70 °C
Ambient Air Temperature for Storage -40-70 °C
Colour white
Compatibility Code iEM2105
Depth 65 mm
Device Application sub billing
Device Short Name iEM2105
Display Type LCD display
Height 81 mm
Ik Degree of Protection IK05
Impulse Duration 200 ms
Information Displayed tariff (1)
Ip Degree of Protection IP50 conforming to IEC 60529
Market Segment buildings small building cost management: billing: panelboard
Maximum Power Consumption in Va 2.5 VA at 240 V AC
Mounting Mode clip-on
Mounting Support DIN rail
Net Weight 0.135 kg
Network Frequency 50 Hz
Number of Outputs 1 pulse
Product Certifications CE
Product Name Acti 9 iEM2100
Product or Component Type energy meter
Range Acti 9
Relative Humidity 0-95 % at 55-55 °C
Standards IEC 61557-12
Tightening Torque power circuit: 1.5-1.5 N.m
Width 36 mm
9 Mm Pitches 4
Connections - Terminals power circuit: tunnel type terminals (bottom) 1 16-16 mm² cable(s)
Accuracy Class class 1 active energy conforming to IEC 62053-21
Analogue Input Type direct input
Communication Port Protocol -
Communication Port Support -
Display Digits 5
Frequency Measurement Range 45-65 Hz
Local Signalling green indicator light: power ON
Maximum Value Measured 999.99 MWh
Measurement Current 0-63 A
Number of Inputs 0-0
Output Voltage 24 V DC@18 mA
Rated Voltage 230-230 V +/- 20 %
Sampling Rate 32 samples/cycle
Technology Type electronic
Type of Measurement active energy
Poles Description 1P + N

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: LCD Basic iEm2105 energy meter, kwh pul
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.