
calcActive())">
Kit for assembling star delta starters, for 3 x contactors LC1D40A-D80A, with time delay block
LAD9SD3
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD9SD3
Kit for assembling star delta starters, for 3 x contactors LC1D40A-D80A, with time delay block
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D mounting kit for star-delta starter assembly, for 3-pole contactors LC1D40A-D80A. For assembling 3 identical contactors horizontally mounted, connection by screw clamp Everlink terminals. It contains a mechanical interlock LAD4CM, power circuit connections, a time delay contact block LADS2 (1-30s). It conforms to RoHS/REACh regulation.
Product Details
Compatibility Code | LAD9 |
---|---|
Device Short Name | LAD9 |
Net Weight | 0.38 kg |
Poles Description | 3P |
Product Compatibility | LC1D40A |
Product or Component Type | kit for star-delta |
Range | TeSys |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
Kit Composition | mechanical interlock |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review