
calcActive())">
Kit for assembling 3P reversing contactors, LC1D40A-D80A with screw clamp terminals, without electrical interlock
LAD9R3
EGP2,041.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD9R3
Kit for assembling 3P reversing contactors, LC1D40A-D80A with screw clamp terminals, without electrical interlock
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kit for assembling 3P reversing contactors, LC1D40A-D80A with screw clamp terminals, without electrical interlock
EGP2,041.20
Description
TeSys D kit for reversing contactors assembly, for 3-pole contactors LC1D40A-D80A. For assembling 2 identical contactors horizontally mounted, connection by EverLink BTR screw terminals. It contains a mechanical interlock LAD4CM, a set of power connections LA9D65A69. It conforms to RoHS/REACh regulation.
Product Details
Compatibility Code | LAD9 |
---|---|
Device Short Name | LAD9 |
Net Weight | 0.17 kg |
Poles Description | 3P |
Product Compatibility | LC1D40A |
Product or Component Type | kits for reversing contactor |
Range | TeSys |
Range Compatibility | TeSys D contactor |
Range of Product | TeSys D |
Kit Composition | mechanical interlock |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review