
calcActive())">
Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
LAD9R1V
EGP970.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD9R1V
Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, with electrical interlock
EGP970.00
Description
TeSys D kit for reversing contactors assembly, for 3-pole contactors LC1D09-D38. For assembling 2 identical contactors horizontally mounted, connection by screw clamp terminals. It contains a mechanical interlock LAD9V2, an electrical interlocking LAD9V1, a set of 3 parallel bars LAD9V5, a set of 3 reverser bars LAD9V6. It conforms to RoHS/REACh regulation.
Product Details
Compatibility Code | LAD9 |
---|---|
Device Short Name | LAD9 |
Net Weight | 0.045 kg |
Poles Description | 3P |
Product Compatibility | LC1D09 |
Product or Component Type | kits for reversing contactor |
Range | TeSys |
Range Compatibility | TeSys D contactor |
Range of Product | TeSys D |
Kit Composition | electrical and mechanical interlock |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review