
ION7400 power meter
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
PowerLogic ION7400 utility feeder power meters combine capabilities not typically available in compact meters. They offers a hight flexibility and usability, along with accurate 3-phase energy and power measurements with data logging. Use Power Monitoring Expert software for data analysis or share operation data with SCADA systems through multiple communication channels and protocols. Certified by third party labs for energy accuracy (IEC 62052-11, IEC 62052-22, IEC 62052-24) and power quality (IEC 62586-2, IEC 61000-4-30 Class S). Cybersecurity features include secure protocols (HTTPS, SFTP), security event logging, Syslog protocol. Ability to enable/disable communication ports, and 16 user configurable accounts. With 512 MB of memory to support 50 data logs, 50+ user-definable alarms, waveform captures, 1/2 cycle RMS logging, custom web pages, min/max logs, energy trends, and Time of Use. The ability to timestamp events to +/-1 ms utilizing time synchronization method that include PTP (IEEE1588), NTP, IRIG-B, GPS ASCII (RS485) and network time set function. 3 digital inputs and one digital output. I/O option modules include 2 relays and 6 digital inputs or 2 analog outputs and 4 analog inputs. Wide control power range of 90-415 VAC / 110-415 VDC. Operating environment of -25 to +70C; Humidity rating of 5% to 95%; Altitude up to 3000 m. Panel mounting (1/4 DIN) with integrated display.
Product Details
[in] Rated Current | 10 A |
---|---|
[us] Rated Supply Voltage | 90...415 V AC 45...65 Hz +/- 10 % |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Depth | 78.5 mm |
Device Application | revenue billing |
Device Short Name | ION7400 |
Display Type | colour TFT LCD |
Electromagnetic Compatibility | electrostatic discharge conforming to IEC 61000-4-2 |
Height | 112 mm |
Information Displayed | voltage |
Ip Degree of Protection | IP54 front: conforming to IEC 60529 |
Mounting Mode | flush-mounted |
Mounting Support | framework |
Net Weight | 706 g |
Network Frequency | 50 Hz |
Number of Outputs | 1 pulse |
Product Certifications | CE |
Product Name | PowerLogic ION7400 |
Product or Component Type | power meter |
Range | PowerLogic |
Relative Humidity | 5-95 % |
Standards | IEC 62053-22 |
Type of Installation | indoor installation |
Width | 98 mm |
Accuracy Class | class 0.2S active energy conforming to IEC 62053-22 |
Analogue Input Type | voltage (impedance 5 MOhm) |
Communication Network Type | IPv6 (internet protocol) |
Communication Port Protocol | Modbus RTU at 115 kbauds - 2-wire |
Communication Port Support | Ethernet |
Communication Service | DHCP |
Cybersecurity | Syslog protocol support |
Data Recording | alarm logs |
Display Resolution | 320 x 240 pixels QVGA |
Frequency Measurement Range | 42-69 Hz |
Installation Category | III |
Isolation Voltage | III400-690 V conforming to IEC 61010-1:ed. 3 |
Measurement Accuracy | current +/- 0.1 % |
Measurement Current | 50-10000 mA |
Measurement Voltage | 57-400 V AC 42...69 Hz between phase and neutral |
Memory Capacity | 512 MB |
Number of Inputs | 3 digital 30 V AC |
Operating Altitude | 3000 m |
Power Consumption in Va | 18 VA at 415 V AC |
Power Quality Analysis | conforming to EN 50160: 2010 compliance report |
Sampling Rate | 256 samples/cycle |
Type of Measurement | current |
Web Services | customizable home page |
Poles Description | 1P + N |