
Intermediate switch, New Unica, 10 A, 1 module, white
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Schneider Electric New Unica switch NU31518SC is a mechanism in color white. This is an intermediate switch. Clip-in this rocker switch for the fixation. Its rated current is 1A. It is 22.5 mm in width, It is 45 mm in height, 34 mm in depth with an embedding depth of 22 mm. The IP rating of this device is IP2. Its connection terminals are screw terminals. The switch is made of ASA + PC, making it resistant and durable. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-2.5 mm² rigid cable |
Colour Tint | white (RAL 9003) |
Condition of Use | indoor |
Depth | 34.25 mm |
Device Application | light control |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 10000 cycles |
Embedding Depth | 21.15 mm |
Environmental Characteristic | bleach |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | white |
Main Material | thermoplastic ABS-UV stabilised |
Material | ASA + PC: mechanism cover |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.026 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 1 module |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Product Certifications | CE |
Product or Component Type | switch |
Range of Product | New Unica |
Rated Current | 10 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Function | intermediate |
Technology Type | electromechanical |
Type of Packing | flow-pack |
Width | 22.5 mm |
Connections - Terminals | screw terminals |