calcActive())">
interface plug in relay, Harmony Electromechanical Relays, 5A, 2CO, with LED, lockable test button, 230V AC
RXG22P7
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXG22P7
interface plug in relay, Harmony Electromechanical Relays, 5A, 2CO, with LED, lockable test button, 230V AC
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
This Harmony RXG plug-in relay socket has a coil control voltage of 230V AC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 5A.|It has large choice of number of contacts for high rated current use with space-saving design.|It also offers a lockable test button and LED indicator.|The faston pin terminal mounts quickly and securely.|It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere.|Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs).|Status display with LED, clearly signal both in the day and night.
Product Details
[uc] Control Circuit Voltage | 230 V AC |
---|---|
Contacts Type and Composition | 2 C/O |
Device Short Name | RXG |
Height | 1.267 cm |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
Width | 3.06 cm |
[ithe] Conventional Enclosed Thermal Current | 5 A at -40-55 °C |
Local Signalling | flag |
Relay Type | interface relay |
Series Name | RXG series |
Range of Product | Harmony Electromechanical Relays |
Length | 4.088 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review