
calcActive())">
interface plug in relay, Harmony Electromechanical Relays, 12A, 1CO, without LED, without lockable test button, 12V AC
RSB1A120B7
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSB1A120B7
interface plug in relay, Harmony Electromechanical Relays, 12A, 1CO, without LED, without lockable test button, 12V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony RSB interfacing plug-in relay has a control coil voltage of 24V AC and has 1 changeover contact single pole double throw with a rating of 12A.|It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere.|Plug in type allows easy installation and maintenance.
Product Details
[uc] Control Circuit Voltage | 24 V AC 50/60 Hz |
---|---|
Contacts Type and Composition | 1 C/O |
Control Type | without lockable test button |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
[ithe] Conventional Enclosed Thermal Current | 12 A at -40-40 °C |
Contact Operation | standard |
Relay Type | interface relay |
Series Name | RSB series |
Status Led | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review