interface plug in relay, Harmony Electromechanical Relays, 10A, 1CO, with LED, lockable test button, 230V AC

RXG12P7
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Harmony RXG plug-in relay socket has a coil control voltage of 230V AC and has 1 changeover contact SPDT (single pole double throw) with a rating of 10A.|It has large choice of number of contacts for high rated current use.|It also offers lockable test button and LED indicator.|It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere thanks to its 16mm width.|Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs).|Status display with LED, clearly signal both in the day and night.|

Product Details

[uc] Control Circuit Voltage 230 V AC
Contacts Type and Composition 1 C/O
Product or Component Type plug-in relay
Range of Product Harmony Electromechanical Relays
[ithe] Conventional Enclosed Thermal Current 10 A at -40-55 °C
Local Signalling flag
Relay Type interface relay
Series Name RXG series

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account