
calcActive())">
Interface plug-in relay, 8 A, 2 CO, 24 V AC
RSB2A080B7
EGP141.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSB2A080B7
Interface plug-in relay, 8 A, 2 CO, 24 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Interface plug-in relay, 8 A, 2 CO, 24 V AC
EGP141.40
Description
This Harmony RSB interfacing plug-in relay has a control coil voltage of 24V AC and has 2 changeover contacts double pole double throw with a rating of 8A. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. Plug in type allows easy installation and maintenance. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[ie] Rated Operational Current | 4 A (AC-1/DC-1) NC conforming to IEC |
---|---|
[in] Rated Current | 8 A |
[uc] Control Circuit Voltage | 24 V AC 50/60 Hz , 24 V AC 50/60 Hz , 24 V AC 50/60 Hz |
[ue] Rated Operational Voltage | 19.2...36 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 400 V conforming to EN/IEC 60947 |
[uimp] Rated Impulse Withstand Voltage | 3.6 kV conforming to IEC 61000-4-5 |
Ambient Air Temperature for Operation | -40-70 °C (AC) |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RSB |
Contacts Type and Composition | 2 C/O |
Control Type | without push-button |
Device Short Name | RSB |
Dielectric Strength | 1000 V AC between contacts |
Electrical Durability | 100000 cycles, 8 A at 250 V, AC-1 NO |
Height | 1.700 cm |
Ip Degree of Protection | IP40 conforming to EN/IEC 60529 |
Maximum Switching Capacity | 2000 VA/224 W |
Mechanical Durability | 5000000 cycles |
Net Weight | 0.014 kg |
Operating Position | any position |
Product Certifications | UL |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
Standards | CSA C22.2 No 14 |
Width | 2.500 cm |
[ithe] Conventional Enclosed Thermal Current | 8 A at -40-40 °C , 8 A at -40-40 °C |
Average Coil Consumption | 0.75 VA AC |
Average Resistance | 368 Ohm network: AC at 20 °C +/- 10 % |
Contact Operation | standard |
Contacts Material | silver alloy (AgNi) |
Device Presentation | complete product |
Drop-out Voltage Threshold | >= 0.15 Uc AC |
Load Current | 8 A at 250 V AC |
Maximum Switching Voltage | 300 V DC conforming to IEC |
Minimum Switching Capacity | 120 mW at 10 mA, 12 V |
Minimum Switching Current | 10 mA |
Operating Rate | <= 600 cycles/hour under load |
Operating Time | 20 ms operating |
Protection Category | RT I |
Safety Reliability Data | B10d = 100000 |
Sale Per Indivisible Quantity | 10 |
Series Name | interface relay |
Shape of Pin | flat (PCB type) |
Shock Resistance | 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27 |
Status Led | without |
Switching Voltage | 12 V |
Test Levels | level A group mounting |
Vibration Resistance | +/- 1 mm (f= 10-55 Hz) conforming to EN/IEC 60068-2-6 |
Control Type | without push-button |
Range of Product | Harmony Electromechanical Relays |
Length | 31.100 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review