RSB2A080P7

Interface plug-in relay, 8 A, 2 CO, 230 V AC

1/1
RSB2A080P7

Interface plug-in relay, 8 A, 2 CO, 230 V AC

SKU
RSB2A080P7
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Interface plug-in relay, 8 A, 2 CO, 230 V AC

Description

This Harmony RSB interfacing plug-in relay has a control coil voltage of 230V AC and has 2 changeover contacts double pole double throw with a rating of 8A. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. Plug in type allows easy installation and maintenance. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts. 0 0 0 0 0 0 0 0 0 0 0 0

Product details

  • [ie] Rated Operational Current
    4 A (AC-1/DC-1) NC conforming to IEC
  • [in] Rated Current
    8 A
  • [uc] Control Circuit Voltage
    230 V AC 50/60 Hz
  • [ue] Rated Operational Voltage
    184...345 V AC 50/60 Hz
  • [ui] Rated Insulation Voltage
    400 V conforming to EN/IEC 60947
  • [uimp] Rated Impulse Withstand Voltage
    3.6 kV conforming to IEC 61000-4-5
  • Ambient Air Temperature for Operation
    -40-70 °C (AC)
  • Ambient Air Temperature for Storage
    -40-85 °C
  • Compatibility Code
    RSB
  • Contacts Type and Composition
    2 C/O
  • Control Type
    without push-button
  • Device Short Name
    RSB
  • Dielectric Strength
    1000 V AC between contacts
  • Electrical Durability
    100000 cycles, 8 A at 250 V, AC-1 NO
  • Ip Degree of Protection
    IP40 conforming to EN/IEC 60529
  • Maximum Switching Capacity
    2000 VA/224 W
  • Mechanical Durability
    5000000 cycles
  • Net Weight
    0.014 kg
  • Operating Position
    any position
  • Product Certifications
    CSA
  • Product or Component Type
    plug-in relay
  • Range of Product
    Harmony Electromechanical Relays
  • Standards
    CSA C22.2 No 14
  • [ithe] Conventional Enclosed Thermal Current
    8 A at -40-40 °C
  • Average Coil Consumption
    0.75 VA AC
  • Average Resistance
    33000 Ohm network: AC at 20 °C +/- 10 %
  • Contact Operation
    standard
  • Contacts Material
    silver alloy (AgNi)
  • Device Presentation
    complete product
  • Drop-out Voltage Threshold
    >= 0.15 Uc AC
  • Load Current
    8 A at 250 V AC
  • Maximum Switching Voltage
    300 V DC conforming to IEC
  • Minimum Switching Capacity
    120 mW at 10 mA, 12 V
  • Minimum Switching Current
    10 mA
  • Operating Rate
    <= 600 cycles/hour under load
  • Operating Time
    20 ms operating
  • Protection Category
    RT I
  • Safety Reliability Data
    B10d = 100000
  • Sale Per Indivisible Quantity
    10
  • Series Name
    interface relay
  • Shape of Pin
    flat (PCB type)
  • Shock Resistance
    10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27
  • Status Led
    without
  • Switching Voltage
    12 V
  • Test Levels
    level A group mounting
  • Vibration Resistance
    +/- 1 mm (f= 10-55 Hz) conforming to EN/IEC 60068-2-6
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Interface plug-in relay, 8 A, 2 CO, 230 V AC
Your Rating

* Required Field