RXG22BD

Interface plug-in relay, 5 A, 2 CO, lockable test button, LED, 24 V DC

1/1
RXG22BD

Interface plug-in relay, 5 A, 2 CO, lockable test button, LED, 24 V DC

SKU
RXG22BD
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Interface plug-in relay, 5 A, 2 CO, lockable test button, LED, 24 V DC

Description

This Harmony RXG plug-in relay socket has a coil control voltage of 24V DC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 5A." "It has large choice of number of contacts for high rated current use with space-saving design." "It also offers a lockable test button and LED indicator." "The faston pin terminal mounts quickly and securely." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night." 0 0 0 0 0 0 0 0 0

Product details

  • [ie] Rated Operational Current
    5 A at 30 V (DC) conforming to UL
  • [in] Rated Current
    5 A
  • [uc] Control Circuit Voltage
    24 V DC
  • [ui] Rated Insulation Voltage
    250 V conforming to IEC
  • [uimp] Rated Impulse Withstand Voltage
    6 kV 1.2/50 µs
  • Ambient Air Temperature for Operation
    -40-70 °C
  • Ambient Air Temperature for Storage
    -40-85 °C
  • Contact Resistance
    100 mOhm
  • Contacts Type and Composition
    2 C/O
  • Control Type
    lockable test button
  • Device Short Name
    RXG
  • Dielectric Strength
    1000 V AC between contacts with micro disconnection
  • Electrical Durability
    100000 cycles for NO resistive load at 55 °C
  • Electrical Insulation Class
    class F
  • Ip Degree of Protection
    IP40
  • Maximum Switching Capacity
    1250 VA
  • Mechanical Durability
    10000000 cycles
  • Net Weight
    0.02 kg
  • Overvoltage Category
    III
  • Pollution Degree
    2
  • Product Certifications
    CSA
  • Product or Component Type
    plug-in relay
  • Range of Product
    Harmony Electromechanical Relays
  • Relative Humidity
    10-85 %
  • Standards
    CSA C22.2 No 14
  • [ithe] Conventional Enclosed Thermal Current
    5 A at -40-55 °C
  • Colour of Cover
    standard
  • Contacts Material
    silver alloy (AgSnO2In2O3)
  • Device Presentation
    complete product
  • Drop-out Voltage Threshold
    >= 0.1 Uc DC
  • Insulation Resistance
    1000 MOhm at 500 V DC
  • Load Current
    5 A at 250 V AC
  • Local Signalling
    flag
  • Maximum Switching Voltage
    250 V AC
  • Minimum Switching Capacity
    50 mW at 10 mA, 5 V DC
  • Mounting Position
    any position
  • Operating Rate
    <= 1800 cycles/hour under load
  • Operating Time
    20 ms
  • Protection Category
    RT I
  • Reset Time
    20 ms
  • Resistance
    1100 Ohm +/- 10 %
  • Safety Reliability Data
    B10d = 100000
  • Series Name
    interface relay
  • Shock Resistance
    20 gn in operation
  • Status Led
    with
  • Test Levels
    level A group mounting
  • Torque Value
    0.8 N.m
  • Utilisation Coefficient
    20 %
  • Vibration Resistance
    3 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)in operation
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Interface plug-in relay, 5 A, 2 CO, lockable test button, LED, 24 V DC
Your Rating

* Required Field