Interface plug-in relay, 5 A, 2 CO, LED, 24 V DC
Description
This Harmony RXG plug-in relay socket has a coil control voltage of 24V DC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 5A." "It has large choice of number of contacts for high rated current use with space-saving design." "It also offers LED indicator." "The faston pin terminal mounts quickly and securely." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night." 0 0 0 0 0 0 0 0 0
Product Details
[ie] Rated Operational Current | 5 A at 30 V (DC) conforming to UL |
---|---|
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24 V DC |
[ui] Rated Insulation Voltage | 250 V conforming to IEC |
[uimp] Rated Impulse Withstand Voltage | 6 kV 1.2/50 µs |
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Contact Resistance | 100 mOhm |
Contacts Type and Composition | 2 C/O |
Device Short Name | RXG |
Dielectric Strength | 1000 V AC between contacts with micro disconnection |
Electrical Durability | 100000 cycles for NO resistive load at 55 °C |
Electrical Insulation Class | class F |
Ip Degree of Protection | IP40 |
Maximum Switching Capacity | 1250 VA |
Mechanical Durability | 10000000 cycles |
Net Weight | 0.02 kg |
Overvoltage Category | III |
Pollution Degree | 2 |
Product Certifications | CSA |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
Relative Humidity | 10-85 % |
Standards | CSA C22.2 No 14 |
[ithe] Conventional Enclosed Thermal Current | 5 A at -40-55 °C |
Colour of Cover | standard |
Contacts Material | silver alloy (AgSnO2In2O3) |
Device Presentation | complete product |
Drop-out Voltage Threshold | >= 0.1 Uc DC |
Insulation Resistance | 1000 MOhm at 500 V DC |
Load Current | 5 A at 250 V AC |
Local Signalling | flag |
Maximum Switching Voltage | 250 V AC |
Minimum Switching Capacity | 50 mW at 10 mA, 5 V DC |
Mounting Position | any position |
Operating Rate | <= 1800 cycles/hour under load |
Operating Time | 20 ms |
Protection Category | RT I |
Reset Time | 20 ms |
Resistance | 1100 Ohm +/- 10 % |
Safety Reliability Data | B10d = 100000 |
Series Name | interface relay |
Shock Resistance | 20 gn in operation |
Status Led | with |
Test Levels | level A group mounting |
Torque Value | 0.8 N.m |
Utilisation Coefficient | 20 % |
Vibration Resistance | 3 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)in operation |