XB4BK124M5

Illuminated selector switch, metal, red, Ø22, 2 positions, stay put, 230...240 V AC, 1 NO + 1 NC

1/1
XB4BK124M5

Illuminated selector switch, metal, red, Ø22, 2 positions, stay put, 230...240 V AC, 1 NO + 1 NC

SKU
XB4BK124M5
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Illuminated selector switch, metal, red, Ø22, 2 positions, stay put, 230...240 V AC, 1 NO + 1 NC

Description

This Harmony XB4 illuminated modular red selector switch has 2 positions, operates with a stay-put mechanism, a 230V to 240V AC integral LED. It has a metal bezel. This illuminated selector switch provides a versatile and highly visible interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

Product details

  • [ie] Rated Operational Current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
  • [ui] Rated Insulation Voltage
    600 V (pollution degree 3) conforming to EN 60947-1
  • [uimp] Rated Impulse Withstand Voltage
    6 kV conforming to EN 60947-1
  • [us] Rated Supply Voltage
    230...240 V AC at 50/60 Hz
  • Ambient Air Temperature for Operation
    -40-70 °C
  • Ambient Air Temperature for Storage
    -40-70 °C
  • Bulb Base
    integral LED
  • Compatibility Code
    XB4
  • Contacts Type and Composition
    1 NO + 1 NC
  • Depth
    68 mm
  • Device Short Name
    XB4
  • Electrical Durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
  • Height
    47 mm
  • Ik Degree of Protection
    IK06 conforming to IEC 50102
  • Ip Degree of Protection
    IP66 conforming to IEC 60529
  • Mechanical Durability
    1000000 cycles
  • Mounting Diameter
    22 mm
  • Nema Degree of Protection
    NEMA 13
  • Net Weight
    0.111 kg
  • Product Certifications
    GL
  • Product or Component Type
    illuminated selector switch
  • Range of Product
    Harmony XB4
  • Standards
    UL 508
  • Tightening Torque
    0.8-1.2 N.m conforming to EN 60947-1
  • Width
    30 mm
  • Connections - Terminals
    screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
  • [ith] Conventional Free Air Thermal Current
    10 A conforming to EN/IEC 60947-5-1
  • Bezel Material
    chromium plated metal
  • Contact Operation
    slow-break
  • Contacts Material
    silver alloy (Ag/Ni)
  • Contacts Usage
    standard contacts
  • Current Consumption
    14 mA
  • Customizable
    no
  • Device Presentation
    complete product
  • Electrical Reliability
    λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
  • Electrical Shock Protection Class
    class I conforming to IEC 60536
  • Electromagnetic Emission
    class B conforming to IEC 55011
  • Fixing Collar Material
    zamak
  • Head Type
    standard
  • Light Source
    universal LED
  • Operating Torque
    0.14 N.m NO changing electrical state
  • Operator Position Information
    2 positions 90°
  • Operator Profile
    red standard handle
  • Positive Opening
    with conforming to EN/IEC 60947-5-1 appendix K
  • Protective Treatment
    TH
  • Resistance to Electromagnetic Fields
    10 V/m conforming to IEC 61000-4-3
  • Resistance to Electrostatic Discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
  • Resistance to Fast Transients
    2 kV conforming to IEC 61000-4-4
  • Resistance to High Pressure Washer
    7000000 Pa at 55 °C, distance : 0.1 m
  • Sale Per Indivisible Quantity
    1
  • Service Life
    100000 h at rated voltage and 25 °C
  • Shape of Screw Head
    cross compatible with Philips no 1 screwdriver
  • Shape of Signaling Unit Head
    round
  • Shock Resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
  • Short-circuit Protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
  • Signalling Type
    steady
  • Supply Voltage Limits
    195-264 V AC
  • Surge Withstand
    1 kV conforming to IEC 61000-4-5
  • Vibration Resistance
    5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
  • Terminals Description Iso N°1
    (13-14)NO
  • Type of Operator
    stay put
  • Cap/operator or Lens Colour
    red
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Illuminated selector switch, metal, red, Ø22, 2 positions, stay put, 230...240 V AC, 1 NO + 1 NC
Your Rating

* Required Field