[ie] Rated Operational Current |
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
[ui] Rated Insulation Voltage |
600 V (pollution degree 3) conforming to EN 60947-1 |
[uimp] Rated Impulse Withstand Voltage |
6 kV conforming to EN 60947-1 |
[us] Rated Supply Voltage |
230...240 V AC at 50/60 Hz , 230...240 V AC at 50/60 Hz , 230...240 V AC at 50/60 Hz |
Ambient Air Temperature for Operation |
-40-70 °C |
Ambient Air Temperature for Storage |
-40-70 °C |
Bulb Base |
integral LED |
Compatibility Code |
XB4 |
Contacts Type and Composition |
1 NO + 1 NC |
Depth |
68 mm |
Device Short Name |
XB4 |
Electrical Durability |
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C |
Height |
3.600 cm |
Ik Degree of Protection |
IK06 conforming to IEC 50102 |
Ip Degree of Protection |
IP66 conforming to IEC 60529 |
Mechanical Durability |
1000000 cycles |
Mounting Diameter |
22.5 mm |
Nema Degree of Protection |
NEMA 13 |
Net Weight |
0.111 kg |
Product Certifications |
LROS (Lloyds register of shipping) |
Product or Component Type |
illuminated selector switch |
Range of Product |
Harmony XB4 |
Standards |
EN/IEC 60947-5-5 |
Tightening Torque |
0.8-1.2 N.m conforming to EN 60947-1 |
Width |
5.600 cm |
Connections - Terminals |
screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
[ith] Conventional Free Air Thermal Current |
10 A conforming to EN/IEC 60947-5-1 |
Bezel Material |
chromium plated metal |
Contact Operation |
slow-break |
Contacts Material |
silver alloy (Ag/Ni) |
Contacts Usage |
standard contacts |
Current Consumption |
14 mA |
Customizable |
no |
Device Presentation |
complete product |
Electrical Reliability |
λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
Electrical Shock Protection Class |
class I conforming to IEC 60536 |
Electromagnetic Emission |
class B conforming to IEC 55011 |
Fixing Collar Material |
zamak |
Head Type |
standard |
Light Source |
universal LED |
Operating Torque |
0.14 N.m NO changing electrical state |
Operator Position Information |
2 positions 90° |
Operator Profile |
orange standard handle |
Positive Opening |
with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment |
TH |
Resistance to Electromagnetic Fields |
10 V/m conforming to IEC 61000-4-3 |
Resistance to Electrostatic Discharge |
6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
Resistance to Fast Transients |
2 kV conforming to IEC 61000-4-4 |
Resistance to High Pressure Washer |
7000000 Pa at 55 °C, distance : 0.1 m |
Sale Per Indivisible Quantity |
1 |
Service Life |
100000 h at rated voltage and 25 °C |
Shape of Screw Head |
cross compatible with Philips no 1 screwdriver |
Shape of Signaling Unit Head |
round |
Shock Resistance |
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Short-circuit Protection |
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Signalling Type |
steady |
Supply Voltage Limits |
195-264 V AC |
Surge Withstand |
1 kV conforming to IEC 61000-4-5 |
Vibration Resistance |
5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 |
(21-22)NC |
Type of Operator |
stay put |
Cap/operator or Lens Colour |
orange |
Range of Product |
Harmony XB4 |
Connections - Terminals |
screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 |
Operator Profile |
orange standard handle , orange standard handle |
Length |
9.100 cm |
Activity code |
IDSIG |
Type of operator |
stay put |