Illuminated push button, metal, flush, green, Ø22, spring return, 1 NO + 1 NC 24 V AC/DC

XB4BW33B5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XB4 illuminated modular green push button operates with a spring return mechanism, is supplied with 24V AC/DC, uses an integral LED. It has a metal bezel. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

Product Details

[ie] Rated Operational Current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
[ui] Rated Insulation Voltage 600 V (pollution degree 3) conforming to EN/IEC 60947-1
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to EN/IEC 60947-1
[us] Rated Supply Voltage 24 V AC/DC at 50/60 Hz , 24 V AC/DC at 50/60 Hz , 24 V AC/DC at 50/60 Hz
Ambient Air Temperature for Operation -40-70 °C
Ambient Air Temperature for Storage -40-70 °C
Bulb Base integral LED
Compatibility Code XB4
Contacts Type and Composition 1 NO + 1 NC
Depth 57 mm
Device Short Name XB4
Electrical Durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
Height 3.500 cm
Ik Degree of Protection IK06 conforming to IEC 50102
Ip Degree of Protection IP66 conforming to IEC 60529
Mechanical Durability 10000000 cycles
Mounting Diameter 22.5 mm
Nema Degree of Protection NEMA 13
Net Weight 0.097 kg
Product Certifications LROS (Lloyds register of shipping)
Product or Component Type illuminated push-button
Range of Product Harmony XB4
Standards EN/IEC 60947-5-1
Tightening Torque 0.8-1.2 N.m conforming to EN 60947-1
Width 5.500 cm
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
[ith] Conventional Free Air Thermal Current 10 A conforming to EN/IEC 60947-5-1
Bezel Material chromium plated metal
Contact Operation slow-break
Contacts Material silver alloy (Ag/Ni)
Contacts Usage standard contacts
Current Consumption 18 mA
Customizable 1
Device Presentation complete product
Electrical Reliability λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Electrical Shock Protection Class class I conforming to IEC 60536
Electromagnetic Emission class B conforming to IEC 55011
Fixing Collar Material zamak
Gcr Bridge XB4BWCUST03
Head Type standard
Light Source universal LED
Operating Force 3.5 N NC changing electrical state
Operating Travel 1.5 mm (NC changing electrical state)
Operator Additional Information with plain lens
Operator Profile green flush
Positive Opening with conforming to EN/IEC 60947-5-1 appendix K
Protective Treatment TH
Resistance to Electromagnetic Fields 10 V/m conforming to IEC 61000-4-3
Resistance to Electrostatic Discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
Resistance to Fast Transients 2 kV conforming to IEC 61000-4-4
Resistance to High Pressure Washer 7000000 Pa at 55 °C, distance : 0.1 m
Sale Per Indivisible Quantity 1
Service Life 100000 h at rated voltage and 25 °C
Shape of Screw Head cross compatible with Philips no 1 screwdriver
Shape of Signaling Unit Head round
Shock Resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Short-circuit Protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
Signalling Type steady
Supply Voltage Limits 19.2-30 V DC
Surge Withstand 1 kV conforming to IEC 61000-4-5
Vibration Resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
Terminals Description Iso N°1 (21-22)NC
Type of Operator spring return
Cap/operator or Lens Colour green
Range of Product Harmony XB4
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1
Operator Profile green flush , green flush
Length 8.500 cm
Activity IDSIG
Type of operator spring return

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Illuminated push button, metal, flush, green, Ø22, spring return, 1 NO + 1 NC 24 V AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.