
calcActive())">
Illuminated push button, Harmony XB5, green, 30mm, universal LED, 1NO + 1NC, 24V AC DC
XB5FW33B5
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5FW33B5
Illuminated push button, Harmony XB5, green, 30mm, universal LED, 1NO + 1NC, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This flush mounted illuminated pushbutton is a part of the Harmony XB5 plastic range and is a complete product.|It has a mounting diameter of 30.5 mm.|The rated supply voltage is 24 V AC/DC.|Customized marking option through web customization tool in Schneider Electric website is available. Improved ergonomics and aesthetics due to flush mount design.|It has a plain lens and the source of light is a universal LED.|The contact type is 1NO and 1NC slow break and the connection terminal is screw clamp. The operator mechanism is spring return.|The shape of the head is round and green. The bezel and the fixing collar is plastic. The weight of this pushbutton is 52 grams, height is 42 mm, and width is 36.6 mm.The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications.|With IP66, 67, 69, and 69K, type 13 and 4X, IK03, protection against solid objects, dust, water, and shock is achieved. It is certified with EN/IEC, CE marking, UL, CSA, JIS, NEMA, and marine approvals.|To name a few, flush mounted plastic circular blanking plug, metal ring, protective washer, and plastic flush mounting kit are some of the dedicated accessories to be ordered separately, available to facilitate the installation.|The packaging includes 1 unit of this pushbutton.|It can be easily installed to a panel cut out with the help of a cross head screwdriver.|Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring.|It complies with directives such as RoHS and REACh relating to environmental protection.
Product Details
[us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz |
---|---|
Bulb Base | integral LED |
Contacts Type and Composition | 1 NO + 1 NC |
Device Short Name | XB5F |
Mounting Diameter | 30.5 mm |
Product or Component Type | illuminated push-button |
Range of Product | Harmony XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 |
Bezel Material | dark grey plastic |
Contact Operation | slow-break |
Fixing Collar Material | plastic |
Head Type | built-in-flush |
Light Source | universal LED |
Operator Additional Information | with plain lens |
Operator Profile | green flush, unmarked |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Type of Operator | spring return |
Cap/operator or Lens Colour | green |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review