Illuminated push button, Harmony XB5, green, 30mm, universal LED, 1NO + 1NC, 230...240V AC

XB5FW33M5
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This flush mounted illuminated pushbutton is a part of the Harmony XB5 plastic range and is a complete product.|It has a mounting diameter of 30.5 mm.|The rated supply voltage is 230 V to 240 V AC.|Customized marking option through web customization tool in Schneider Electric website is available. Improved ergonomics and aesthetics due to flush mount design.|It has a plain lens and the source of light is a universal LED.|The contact type is 1NO and 1NC slow break and the connection terminal is screw clamp. The operator mechanism is spring return.|The shape of the head is round and green. The bezel and the fixing collar is plastic. The weight of this pushbutton is 52 grams, height is 42 mm, and width is 36.6 mm.The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications.|With IP66, 67, 69, and 69K, type 13 and 4X, IK03, protection against solid objects, dust, water, and shock is achieved. It is certified with EN/IEC, CE marking, UL, CSA, JIS, NEMA, and marine approvals.|To name a few, flush mounted plastic circular blanking plug, metal ring, protective washer, and plastic flush mounting kit are some of the dedicated accessories to be ordered separately, available to facilitate the installation.|The packaging includes 1 unit of this pushbutton.|It can be easily installed to a panel cut out with the help of a cross head screwdriver.|Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring.|It complies with directives such as RoHS and REACh relating to environmental protection.

Product Details

[us] Rated Supply Voltage 220...240 V AC 50/60 Hz
Bulb Base integral LED
Contacts Type and Composition 1 NO + 1 NC
Device Short Name XB5F
Mounting Diameter 30.5 mm
Product or Component Type illuminated push-button
Range of Product Harmony XB5
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1
Bezel Material dark grey plastic
Contact Operation slow-break
Fixing Collar Material plastic
Head Type built-in-flush
Light Source universal LED
Operator Additional Information with plain lens
Operator Profile green flush, unmarked
Sale Per Indivisible Quantity 1
Shape of Signaling Unit Head round
Type of Operator spring return
Cap/operator or Lens Colour green

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Illuminated push button, Harmony XB5, green, 30mm, universal LED, 1NO + 1NC, 230...240V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.