Illuminated push button, Harmony 9001K, metal, mushroom 41mm, red, 30mm, 2 positions, push pull, 24...28V, 1 CO

9001KR9P35RH13
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Harmony 9001K, modular illuminated red push button with screw-in head has 2 positions and operates with a stay-put mechanism. It has a chromium-plated metal bezel and is supplied with a 24V AC/DC integral LED, it has 40mm mushroom head with 1 x NO + 1 x NC contacts. This mushroom shaped push button with integral LED is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily installed into a standard 30mm diameter panel cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its illuminated head and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Illuminated push button, Harmony 9001K, metal, mushroom 41mm, red, 30mm, 2 positions, push pull, 24...28V, 1 CO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.