
Illuminated double-headed push button, metal, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O, 240 V AC, 1 NO + 1 NC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Illuminated double-headed push button, metal, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O, 240 V AC, 1 NO + 1 NC
Description
This Harmony XB4 illuminated double head has 1 green, 1 red button and 1 central white pilot light, operates with a spring return / impulse mechanism. It has a metal bezel. It is marked with "I" and "O" symbols. This double-head button provides a complete 2 button interface to your machines with a single panel cut-out. It is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. Its schematic is clearly distinguishable thanks to illuminated clear colors and markings, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K and IP69K, making it ideal for operation in harsh environments.
Product Details
[ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
---|---|
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN 60947-1 |
[us] Rated Supply Voltage | 240 V |
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | integral LED |
Compatibility Code | XB4 |
Contacts Type and Composition | 1 NO + 1 NC |
Device Short Name | XB4 |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Height | 3.500 cm |
Ik Degree of Protection | IK06 conforming to IEC 50102 |
Ip Degree of Protection | IP66 conforming to IEC 60529 |
Mechanical Durability | 1000000 cycles |
Mounting Diameter | 22.5 mm |
Nema Degree of Protection | NEMA 13 |
Net Weight | 0.13 kg |
Product Certifications | DNV |
Product or Component Type | illuminated double-headed push-button |
Range of Product | Harmony XB4 |
Standards | EN/IEC 60947-5-1 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Width | 5.500 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
[ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Bezel Material | chromium plated metal |
Colour of Marking | black marking when white caps|white marking when green, red or black caps |
Contact Operation | slow-break |
Contacts Material | silver alloy (Ag/Ni) |
Contacts Usage | standard contacts |
Current Consumption | 14 mA |
Customizable | 0 |
Device Presentation | complete product |
Electrical Reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4 |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Electromagnetic Emission | class B conforming to IEC 55011 |
Fixing Collar Material | zamak |
Head Type | standard |
Light Source | protected LED |
Light Source Colour | white |
Operating Force | 3.5 N NC changing electrical state |
Operating Travel | 1.5 mm (NC changing electrical state) |
Operator Profile | 1 flush - 1 projecting push-buttons - 1 central pilot light |
Operators Description | green ''I'' - red ''O'' |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
Resistance to Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
Resistance to Fast Transients | 2 kV conforming to IEC 61000-4-4 |
Resistance to High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Service Life | 100000 h at rated voltage and 25 °C |
Shape of Screw Head | cross compatible with JIS No 1 screwdriver |
Shape of Signaling Unit Head | rectangular |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Signalling Type | steady |
Supply Voltage Limits | 195-264 V AC |
Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Type of Operator | spring return |
Range of Product | Harmony XB4 |
Length | 8.500 cm |
Activity code | IDSIG |