
Illuminated double-headed push-button, Easy Harmony XA2, plastic, 22mm, 1 green flush I + 1 light + 1 red flush O, 220…230V AC, 1NO + 1NC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Illuminated double-headed push-button, Easy Harmony XA2, plastic, 22mm, 1 green flush I + 1 light + 1 red flush O, 220…230V AC, 1NO + 1NC
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. It is a modular double-headed pushbutton with 1 pilot light. This pushbutton operates with a spring return / impulse mechanism. This pushbutton provides an ergonomic interface for controlling machines. It has 1 NO and 1 NC contact with slow-break operation. This pushbutton has a pilot light with a 220V AC rating. This is a plastic pushbutton with a metallic-look ring design bezel and rectangular head. It is an IP40 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is clearly distinguishable visually at a distance due to its clear color. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
[ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
---|---|
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN 60947-1 |
[us] Rated Supply Voltage | 220 V AC at 50/60 Hz |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Bulb Base | integral LED |
Compatibility Code | XA2E |
Contacts Type and Composition | 1 NO + 1 NC |
Depth | 55.4 mm |
Device Short Name | XA2 |
Electrical Durability | 500000 cycles, AC-15, 3 A at 240 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Height | 8.13 cm |
Ik Degree of Protection | IK05 conforming to IEC 50102 |
Ip Degree of Protection | IP40 conforming to IEC 60529 |
Mechanical Durability | 500000 cycles |
Mounting Diameter | 22 mm |
Net Weight | 0.072 kg |
Overvoltage Category | class I conforming to IEC 536 |
Product Certifications | CCC |
Product or Component Type | complete illuminated double-headed push-button |
Range of Product | Easy Harmony XA2 |
Standards | EN/IEC 60947-5-1 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Width | 2.98 cm |
Connections - Terminals | screw clamp terminals, <= 1 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
[ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Bezel Material | plastic |
Contact Operation | slow-break |
Contacts Material | silver alloy (Ag/Ni) |
Contacts Usage | standard contacts |
Current Consumption | 20 mA |
Device Presentation | complete product |
Fixing Collar Material | plastic |
Light Source | protected LED |
Light Source Colour | white |
Operating Travel | 1.75 mm (NC changing electrical state) |
Operator Profile | 2 flush push-buttons - 1 central pilot light |
Operators Description | green ''I'' - red ''O'' |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Service Life | 10000 h |
Shape of Screw Head | cross |
Shape of Signaling Unit Head | rectangular |
Shock Resistance | 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A gL fuse conforming to IEC 60269-1 |
Signalling Type | steady |
Supply Voltage Limits | 0.8-1.2 V AC |
Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
Vibration Resistance | 15 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (13-14)NO |
Type of Operator | spring return |
Range of Product | Easy Harmony XA2 |
Length | 5.54 cm |
Activity code | IDSIG |