
IEM3350 energy meter & electrical parame
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
IEM3350 energy meter & electrical parame
الوصف
The Acti9 iEM3000 series energy meters offer an attractive range of three-phase DIN rail-mounted energy meters with an LCD display. Additional local signaling includes green LED power-on indicator, flashing yellow LED for accuracy checking and communication indicators. This meter can be used in sub-billing and partial metering applications. The meter provides the following accuracy classes: Active Energy: class 1 per IEC 62053-21, and per IEC 61557-12. The meter will measure Active and Reactive Power, Active and Reactive Energy, Voltage and Current. Designed for 50Hz or 60Hz networks, supply voltage can range from 100 to 277VAC or 173 to 480VAC. Line rated current for this meter is up to 125A via direct connect and will support Single Phase and Neutral, Three Phase and Three Phase and Neutral configurations. Communication protocol is Modbus with screw terminal support. No secondary communication ports. Certifications include EAC, CE and UL. Product dimensions are as follows: width 4.96 in (126 mm), depth 2.72in (69 mm), height 4.1 in (103 mm) and product weight 9.17 oz (260 g). Compatible with power management software to take advantage of the IoT digital power installation.
Product Details
[in] Rated Current | 125 A |
---|---|
Ambient Air Temperature for Operation | -25-60 °C - IEC |
Ambient Air Temperature for Storage | -40-85 °C |
Colour | white |
Compatibility Code | iEM3350 |
العمق | 69.3 mm |
Device Application | partial meter |
Device Short Name | iEM3350 |
نوع العرض | LCD display |
الارتفاع | 103.2 mm |
Ip Degree of Protection | IP40 front panel: conforming to IEC 60529 |
Market Segment | buildings small building cost management: billing: main incomer |
Mounting Mode | clip-on |
Mounting Support | DIN rail |
Network Frequency | 50 Hz |
Number of Outputs | 0 |
Overvoltage Category | III |
Pollution Degree | 2 |
Product Certifications | CE conforming to IEC 61010 (safety) |
اسم المنتج | Acti 9 iEM3000 |
Product or Component Type | energy meter |
Range | Acti 9 |
Relative Humidity | 5-95 % at 50-50 °C |
Standards | IEC 61010 |
العرض | 126 mm |
9 Mm Pitches | 14 |
Connections - Terminals | screw terminals 50-50 mm² cable(s) |
Accuracy Class | class 1 active energy conforming to IEC 62053-21 |
Analogue Input Type | direct input |
Communication Port Protocol | Modbus RTU at 9.6, 19.2 and 38.4 kbauds even/odd or none, insulation 4000 V |
Communication Port Support | screw terminal block: RS485 |
Local Signalling | green indicator light: power ON |
Maximum Value Measured | 99999999.9 kWh |
Measurement Current | 0-125 A |
Number of Inputs | 0 |
Operating Altitude | < 2000 m |
Rated Voltage | 100-277 V |
Sampling Rate | 32 samples/cycle |
Technology Type | electronic |
Type of Measurement | active energy |
Poles Description | 3P + N |