
calcActive())">
Head for selector switch, Harmony XB4, metal, black, 22mm, 2 positions, spring return from right to left
ZB4BD4
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BD4
Head for selector switch, Harmony XB4, metal, black, 22mm, 2 positions, spring return from right to left
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony XB4, black selector switch head with standard handle has 2 positions, operates with spring return from right to left mechanism. This switch head with standard handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40C to 70C allows versatility in usage of product.
Product Details
Device Short Name | ZB4 |
---|---|
Height | 3.6 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | head for selector switch |
Range of Product | Harmony XB4 |
Width | 5.4 cm |
Bezel Material | chromium plated metal |
Head Type | standard |
Operator Position Information | 2 positions 90° |
Operator Profile | black standard handle |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Cap/operator or Lens Colour | black |
Range of Product | Harmony XB4 |
Operator Profile | black standard handle , black standard handle |
Length | 5.5 cm |
Activity code | IDSIG |
Type of operator | right to left spring return , right to left spring return |
Product Hover Image | /z/b/zb4bd4.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review