Head for selector switch, Harmony 9001K, metal, long handle, black, 30mm, 3 positions, return both sides to center

9001KS53FB
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This selector switch is part of the range of control and signaling units, Harmony 9001K diameter 30mm metal. It has a chromium-plated metal bezel. It is supplied with black long handle operated knob. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. It is easily installed into a standard 30mm diameter panel cut-outs. It features 3 positions spring return (to center) operator and is supplied without contacts. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Head for selector switch, Harmony 9001K, metal, long handle, black, 30mm, 3 positions, return both sides to center
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.